P1000 Bypass
Breadcrumb
Navigation Menu
P1000 Bypass
P1000 Bypass
P1000 Bypass

Bypass Product for P1000 Drive
The P1000 Bypass package provided a P1000 in a UL Type 1, 12 or 3R enclosure, with a 3-contactor style bypass, allowing motor operation from the drive or across the line.
This is a legacy product and is no longer promoted in the Americas. The replacement product is the FP605 Enclosed Bypass.
Â
TemplateWeb
Dimensions & Weights
P1000 Bypass - Overview
208 V: NEMA 1 | NEMA 12 | NEMA 3R
480 V: NEMA 1 | NEMA 12 | NEMA 3R
For Nominal HP and Rated Output Current, see Models & Ratings.
208V NEMA 1 Bypass Models
|
Drive Model Number
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Drawing Number
|
||
|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||
|
P1B1D004
|
28.8
|
18.3
|
13.8
|
140
|
|
|
P1B1D007
|
|||||
|
P1B1D010
|
|||||
|
P1B1D016
|
|||||
|
P1B1D024
|
34.8
|
20.6
|
14.4
|
200
|
|
|
P1B1D030
|
|||||
|
P1B1D046
|
39.8
|
25.9
|
15.2
|
250
|
|
|
P1B1D059
|
270
|
||||
|
P1B1D074
|
290
|
||||
|
P1B1D088
|
50.8
|
32.6
|
18.9
|
360
|
|
|
P1B1D114
|
480
|
||||
|
P1B1D143
|
84.16
|
41.26
|
31.57
|
1000
|
|
|
P1B1D169
|
1100
|
||||
|
P1B1D211
|
1200
|
||||
|
P1B1D273
|
1300
|
||||
|
P1B1D343
|
84.16
|
41.26
|
30.5
|
1400
|
|
|
P1B1D396
|
1450
|
||||
-
This data represents the drive weight only, not shipping weight.
208V NEMA 12 Bypass Models
|
Drive Model Number
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Drawing Number
|
||
|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||
|
P1B2D004
|
28.77
|
17.95
|
18
|
140
|
|
|
P1B2D007
|
|||||
|
P1B2D010
|
|||||
|
P1B2D016
|
|||||
|
P1B2D024
|
34.77
|
20.45
|
18
|
200
|
|
|
P1B2D030
|
|||||
|
P1B2D046
|
39.77
|
25.45
|
18
|
280
|
|
|
P1B2D059
|
|||||
|
P1B2D074
|
|||||
|
P1B2D088
|
51.14
|
32.73
|
22.2
|
450
|
|
|
P1B2D114
|
550
|
||||
|
P1B2D143
|
84.16
|
41.26
|
31.57
|
1050
|
|
|
P1B2D169
|
1150
|
||||
|
P1B2D211
|
1200
|
||||
|
P1B2D273
|
1300
|
||||
|
P1B2D343
|
84.16
|
41.26
|
30.5
|
1400
|
|
|
P1B2D396
|
1450
|
||||
-
This data represents the drive weight only, not shipping weight.
480V NEMA 1 Bypass Models
|
Drive Model Number
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Drawing Number
|
||
|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||
|
P1B1B002
|
28.8
|
18.3
|
13.8
|
140
|
|
|
P1B1B003
|
|||||
|
P1B1B004
|
|||||
|
P1B1B007
|
|||||
|
P1B1B011
|
|||||
|
P1B1B014
|
|||||
|
P1B1B021
|
34.8
|
20.6
|
14.4
|
200
|
|
|
P1B1B027
|
|||||
|
P1B1B034
|
39.8
|
25.9
|
15.2
|
260
|
|
|
P1B1B040
|
|||||
|
P1B1B052
|
50.8
|
32.6
|
18.9
|
410
|
|
|
P1B1B065
|
420
|
||||
|
P1B1B077
|
475
|
||||
|
P1B1B096
|
500
|
||||
|
P1B1B124
|
525
|
||||
|
P1B1B156
|
84.16
|
41.26
|
31.57
|
1200
|
|
|
P1B1B180
|
1300
|
||||
|
P1B1B240
|
84.16
|
41.26
|
30.5
|
1400
|
|
|
P1B1B302
|
1500
|
||||
|
P1B1B361
|
1600
|
||||
|
P1B1B414
|
1700
|
||||
|
P1B1B477
|
84.05
|
69.75
|
30.50
|
2000
|
|
|
P1B1B590
|
2100
|
||||
-
This data represents the drive weight only, not shipping weight.
480V NEMA 12 Bypass Models
|
Drive Model Number
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Drawing Number
|
||
|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||
|
P1B2B002
|
28.8
|
18.0
|
18.0
|
140
|
|
|
P1B2B003
|
|||||
|
P1B2B004
|
|||||
|
P1B2B007
|
|||||
|
P1B2B011
|
|||||
|
P1B2B014
|
|||||
|
P1B2B021
|
34.8
|
20.5
|
18.0
|
200
|
|
|
P1B2B027
|
|||||
|
P1B2B034
|
39.8
|
25.5
|
18.0
|
280
|
|
|
P1B2B040
|
|||||
|
P1B2B052
|
51.14
|
32.73
|
21.47
|
410
|
|
|
P1B2B065
|
420
|
||||
|
P1B2B077
|
475
|
||||
|
P1B2B096
|
500
|
||||
|
P1B2B124
|
525
|
||||
|
P1B2B156
|
84.16
|
41.26
|
31.57
|
1200
|
|
|
P1B2B180
|
1300
|
||||
|
P1B2B240
|
84.16
|
41.26
|
30.5
|
1400
|
|
|
P1B2B302
|
1500
|
||||
|
P1B2B361
|
1600
|
||||
|
P1B2B414
|
1700
|
||||
|
P1B2B477
|
84.06
|
69.76
|
30.50
|
2000
|
|
|
P1B2B590
|
2100
|
||||
-
This data represents the drive weight only, not shipping weight.
NEMA 3R Bypass, 208V
|
Drive Model Number
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Drawing Number
|
||
|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||
|
P1B3D004
|
28.5
|
18
|
21.5
|
140
|
|
|
P1B3D007
|
|||||
|
P1B3D010
|
|||||
|
P1B3D016
|
|||||
|
P1B3D024
|
34.8
|
20.5
|
21.5
|
200
|
|
|
P1B3D030
|
|||||
|
P1B3D046
|
39.8
|
25.5
|
21.6
|
260
|
|
|
P1B3D059
|
|||||
|
P1B3D074
|
|||||
|
P1B3D088
|
50.8
|
39
|
21.5
|
400
|
|
|
P1B3D114
|
425
|
||||
|
P1B3D143
|
91.1
|
41.3
|
46.6
|
850
|
|
|
P1B3D169
|
950
|
||||
|
P1B3D211
|
1200
|
||||
|
P1B3D273
|
1300
|
||||
|
P1B3D343
|
91.1(2)
|
41.3(2)
|
46.6(2)
|
1400
|
|
|
P1B3D396
|
1450
|
||||
- This data represents the average package weight only, not shipping weight.
- If options PA or PY are specified, use drawing number DD.A1.3R.F2.01.
NEMA 3R Bypass, 480V
|
Drive Model Number
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Drawing Number
|
||
|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||
|
P1B3B002
|
28.5
|
18.0
|
21.5
|
140
|
|
|
P1B3B003
|
|||||
|
P1B3B004
|
|||||
|
P1B3B007
|
|||||
|
P1B3B011
|
|||||
|
P1B3B014
|
|||||
|
P1B3B021
|
34.8
|
20.5
|
21.5
|
200
|
|
|
P1B3B027
|
|||||
|
P1B3B034
|
39.8
|
25.5
|
21.6
|
260
|
|
|
P1B3B040
|
|||||
|
P1B3B052
|
|||||
|
P1B3B065
|
50.8
|
39.0
|
21.5
|
400
|
|
|
P1B3B077
|
|||||
|
P1B3B096
|
425
|
||||
|
P1B3B124
|
|||||
|
P1B3B156
|
91.1
|
41.3
|
46.6
|
850
|
|
|
P1B3B180
|
950
|
||||
|
P1B3B240
|
91.1(2)
|
41.3(2)
|
46.6(2)
|
1200
|
|
|
P1B3B302
|
1300
|
||||
|
P1B3B361
|
1400
|
||||
|
P1B3B414
|
1450
|
||||
|
P1B3B477
|
91.1
|
66.3
|
43.5
|
2000
|
|
|
P1B3B590
|
2100
|
||||
- This data represents the average package weight only, not shipping weight.
- If options PA or PY are specified, use drawing number DD.A1.3R.F2.01
Node: dxpprd01:80



























