U1000 Industrial Configured
Breadcrumb
Navigation Menu
U1000 Industrial Configured
U1000 Industrial Configured
U1000 Industrial Configured - YAIALL
Low Harmonic, Regenerative Industrial Applications Drive
The U1000 Industrial Configured Drive package provides all the low harmonic and regenerative benefits of a U1000 Industrial MATRIX Drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. This configured package is rugged and reliable, specifically designed for tough industrial environments.
TemplateWeb
Tech Docs
Showing 6 to 10 of 12 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
White Paper: A Vector Controlled High Performance Matrix Converter - Induction Motor Drive WP.AFD.16 251KBRev Date:04/17/2017
|
251KB
|
04/17/2017 | |
Application Case Study: Matrix Drives Reduce Energy Costs for Asphalt Transport System WP.AFD.20 2.7MBRev Date:05/25/2017
|
2.7MB
|
05/25/2017 | |
Application Case Study: Drive Retrofit Improves Efficiency for Water Treatment Plant WP.AFD.21 860KBRev Date:07/18/2017
|
860KB
|
07/18/2017 | |
White Paper: An Overview of Matrix Drive Technology WP.AFD.22 1.9MBRev Date:09/13/2017
|
1.9MB
|
09/13/2017 | |
Application Case Study: Lumber Mill Solution Upgraded with Energy Efficient Matrix Drives WP.AFD.27 2.1MBRev Date:02/17/2020
|
2.1MB
|
02/17/2020 | |
Showing 6 to 10 of 12 entries.