U1000 Industrial MATRIX Drive
Breadcrumb
Navigation Menu
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive - YAIALL
5 to 800 HP
The U1000 is a compact, total all-in-one solution for low harmonics and/or full regeneration, and is the ultimate choice for power quality and energy savings. Additionally, the U1000 delivers high flexibility and motor control performance to meet a wide variety of application requirements.
Award Winning Technology | An Overview of Matrix Drive Technology
TemplateWeb
Application Information
Showing 1 to 13 of 13 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Application Note - VFD Considerations & Methods for Starting/ Stopping a Rotating Regenerative Load AN.AFD.42 296KBRev Date:11/10/2020
|
296KB
|
11/10/2020 | |
Baldor SynRM² Motor Startup AN.AFD.44 1.5MBRev Date:02/05/2021
|
1.5MB
|
02/05/2021 | |
SyMAX Permanent Magnet Motor Simple Startup Procedure AN.SYMAX.01 485KBRev Date:05/31/2017
|
485KB
|
05/31/2017 | |
Matrix Drive Applications: Test Stands & Dynamometers AN.U1000.01 1.2MBRev Date:06/08/2017
|
1.2MB
|
06/08/2017 | |
Success Story: Steel Bar Grinding Solution AR.DRV.05 701KBRev Date:05/14/2024
|
701KB
|
05/14/2024 | |
Success Story: 'Reel' Energy Savings AR.DRV.06 659KBRev Date:04/29/2024
|
659KB
|
04/29/2024 | |
Success Story: Pumping Up Efficiency AR.DRV.09 275KBRev Date:06/15/2023
|
275KB
|
06/15/2023 | |
Success Story: Bringing the Lumber AR.DRV.10 300KBRev Date:06/15/2023
|
300KB
|
06/15/2023 | |
Application Success: Matrix 18-Pulse Retrofit AS.YAI.13 602KBRev Date:09/30/2016
|
602KB
|
09/30/2016 | |
Technical Note - Drive Modbus Register-Based Digital Output Activation TN.MODBUS.01 2.9MBRev Date:03/22/2019
|
2.9MB
|
03/22/2019 | |
Application Case Study: Matrix Drives Reduce Energy Costs for Asphalt Transport System WP.AFD.20 2.7MBRev Date:05/25/2017
|
2.7MB
|
05/25/2017 | |
Application Case Study: Drive Retrofit Improves Efficiency for Water Treatment Plant WP.AFD.21 860KBRev Date:07/18/2017
|
860KB
|
07/18/2017 | |
Application Case Study: Lumber Mill Solution Upgraded with Energy Efficient Matrix Drives WP.AFD.27 2.1MBRev Date:02/17/2020
|
2.1MB
|
02/17/2020 | |
Showing 1 to 13 of 13 entries.