DriveWizard Industrial
Breadcrumb
Navigation Menu
DriveWizard Industrial
DriveWizard Industrial
DriveWizard Industrial Software-YAI

Drive Programming & Commissioning Tool - Industrial Edition
The DriveWizard® Industrial support tool is a Windows-based PC program designed to make commissioning and troubleshooting of Yaskawa drives as simple as possible. DriveWizard® Industrial provides user-friendly tools for viewing, manipulating, and exchanging data with the drive. Data can be retrieved, changed, stored, and graphed.
DriveWizard Industrial is compatible with the GA800, GA500, GA501, A1000, FP605, P1000, U1000, V1000, V1000-4X, J1000, D1000, R1000, F7, P7, G7 and G5 Low HP.
TemplateWeb
Applicable Product
DriveWizard - Ind - Overview
| Drive Family |
Drive Type
|
Spec Type
|
Drive Software
(Flash Software) |
Database Selection
|
|---|---|---|---|---|
| GA800 Drive | GA800 | U | 901x | Standard |
| GA500 Drive | GA500 | U, A, C, E | 101x | Standard |
| GA501 Drive | GA501 | U, A, C, E | 201x | Standard |
| A1000 Drive |
A1000
|
U, A, E
|
504x and 101x, 102x (200/400/600V)
|
Standard
|
| FP605 | FP605 | U | 101x | Standard |
| P1000 Drive |
P1000
|
U
|
850x
|
Standard
|
| U1000 Drive | U1000 | U, A, E | 101x | Standard |
| J1000 Drive |
J1000
|
U, A, E
|
101x
|
Standard
|
| V1000 Drive |
V1000
|
U, A, E
|
101x, 102x
|
Standard
|
| V1000-4X Drive |
V1000-4X
|
U
|
508x
|
Standard
|
| D1000 Drive | D1000 | U, A, E | 200x, 301x | Standard |
| R1000 Drive | R1000 | U, A, E | 210x | Standard |
| AC7 Matrix Converter |
AC7
|
A
|
1051 ~ 1055, 1100
|
Standard
|
| P7 Drive |
P7
|
U
|
21010, 21020, 21021
|
Standard
|
| F7 Drive |
F7
|
U
|
3010, 3020 and 3021
|
Standard
|
| G7 Drive |
G7
|
U
|
22010, 22011, 22012, 22014, 22016 and 22017
|
Standard
|
| G5 Drive |
G5
|
U
|
1113 to 1115
|
Standard
|
Node: dxpprd01:80



























