J1000 Drive
Breadcrumb
Navigation Menu
J1000 Drive
J1000 Drive
J1000 Drive - YAIALL

1/8 - 7.5 HP
The J1000 was a world-class compact variable frequency drive that met the demands for efficient production and better maintainability.
The J1000 Drive is a legacy product no longer promoted in the Americas.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
What is RoHS? Posted Date: 08/19/2015
|
08/19/2015 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
Is the Copy function available with the standard LED keypad on the J1000 Drive? Posted Date: 08/01/2008
|
08/01/2008 | |
|
In Normal Duty mode, is the default carrier frequency higher than 2kHz? Posted Date: 08/01/2008
|
08/01/2008 | |
|
How do I save and recall parameter settings for User Initialization? Posted Date: 02/28/2013
|
02/28/2013 | |
|
Does J1000 have UL Listing for single phase? Posted Date: 08/01/2008
|
08/01/2008 | |
|
Are the digital outputs able to be inverted? Posted Date: 06/21/2013
|
06/21/2013 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.



























