iQpump 7 Series
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, Single Door, External Heatsink, with Add-on box. DD.AFD.087.01.AO 103KB 8.0MB 144KBRev Date:08/20/2004 |
103KB 8.0MB 144KB | 08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker DD.AFD.088.01 99KB 10.6MB 136KBRev Date:08/20/2004 |
99KB 10.6MB 136KB | 08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, External Heatsink, with Add-on Box DD.AFD.088.01.AO 108KB 12.5MB 143KBRev Date:08/20/2004 |
108KB 12.5MB 143KB | 08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Floor Mount, Single Door, External Heatsink DD.AFD.091.01 87KB 114KB 1.5MBRev Date:08/20/2004 |
87KB 114KB 1.5MB | 08/20/2004 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Single Door DD.AFD.189.01 356KB 168KBRev Date:09/26/2007 |
356KB 168KB | 09/26/2007 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Double Door DD.AFD.190.01 401KB 155KBRev Date:09/27/2007 |
401KB 155KB | 09/27/2007 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.198.01 298KB 520KB 557KBRev Date:10/29/2009 |
298KB 520KB 557KB | 10/29/2009 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.199.01 332KB 778KB 215KBRev Date:10/30/2009 |
332KB 778KB 215KB | 10/30/2009 | |
Leg Stand Mounting Option Dimensions DD.AFD.200.01 722KB 1.2MBRev Date:09/16/2009 |
722KB 1.2MB | 09/16/2009 | |
Dimension Drawing for P7 drive Frame Size 10 for CIMR-P7U2055 to 2075, 4075 to 4090) DD.P7.FR10.IP00.01 221KB 1.4MBRev Date:06/06/2005 |
221KB 1.4MB | 06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 11 IP00 (for CIMR-P7U2090, 4110 to 4132) DD.P7.FR11.IP00.01 2.9MB 246KBRev Date:06/06/2005 |
2.9MB 246KB | 06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 12 IP00 (for CIMR-P7U2110) DD.P7.FR12.IP00.01 3.0MB 235KBRev Date:06/06/2005 |
3.0MB 235KB | 06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 13 IP00 for CIMR-P7U4160 DD.P7.FR13.IP00.01 3.0MB 238KBRev Date:06/06/2005 |
3.0MB 238KB | 06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 14 IP00 (for CIMR-P7U4185 and 4220) DD.P7.FR14.IP00.01 229KB 3.0MBRev Date:06/06/2005 |
229KB 3.0MB | 06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 15 IP00 (for CIMR-P7U4300) DD.P7.FR15.IP00.01 300KB 4.1MBRev Date:06/06/2005 |
300KB 4.1MB | 06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-P7U23P7 to 25P5, 42P2 to 45P5) DD.P7.FR2.N1.01 132KB 743KBRev Date:06/06/2005 |
132KB 743KB | 06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-P7U27P5, 47P5 to 4011) DD.P7.FR3A.N1.01 148KB 945KBRev Date:06/06/2005 |
148KB 945KB | 06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 3B NEMA Type 1/IP20 and IP00 (for CIMR-P7U2011) DD.P7.FR3B.N1.01 148KB 952KBRev Date:06/06/2005 |
148KB 952KB | 06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-P7U2015, 4018) DD.P7.FR4A.N1.01 782KB 118KBRev Date:06/06/2005 |
782KB 118KB | 06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-P7U4015) DD.P7.FR4B.N1.01 1.3MB 118KBRev Date:06/06/2005 |
1.3MB 118KB | 06/06/2005 | |