SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 621 to 640 of 1,102 entries.
Question | Posted Date | |
---|---|---|
Is it possible to connect Wonderware to a Yaskawa MP920 Machine Controller? Posted Date: 06/19/2013
|
06/19/2013 | |
Is it possible to connect multiple MP940s to one EXOR HMI? Posted Date: 12/21/2011
|
12/21/2011 | |
Is it possible to connect a TCP HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect a Red Lion HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect an SGDH amplifier with Galil's DMC-2000 controller ? Posted Date: 08/21/2001 |
08/21/2001 | |
Is it possible to connect an EXOR HMI to Yaskawa SMC Products? Posted Date: 06/24/2013
|
06/24/2013 | |
Is it possible to connect an EXOR HMI to Yaskawa MP Products? Posted Date: 06/26/2013
|
06/26/2013 | |
Is it possible to connect an EASON HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect a Maple Systems HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect a Cimrex HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect a Cimrex HMI to the Yaskawa NS600 Indexer Product? Posted Date: 09/08/2005
|
09/08/2005 | |
Is it possible to configure a PC to communicate with an MP920 controller via the 218IF Ethernet module? Posted Date: 08/19/2004 |
08/19/2004 | |
Is it possible to configure an MPiec Series Controller as a Modbus/TCP slave or Ethernet/IP adapter? Posted Date: 12/05/2008
|
12/05/2008 | |
Is it possible to configure an Allen Bradley SLC PLC to communicate to a Yaskawa MP940 over DeviceNet? Posted Date: 08/02/2001
|
08/02/2001 | |
Is it possible to configure a LEGEND-MC to communicate with a 3rd party PLC over Ethernet TCP/IP with Modbus protocol? Posted Date: 10/26/2005
|
10/26/2005 | |
Is it possible to communicate to an MP920 218IF Ethernet Module from a PC using an OPC Server? Posted Date: 06/24/2013
|
06/24/2013 | |
Is it possible to change the order of user libraries in a MotionWorks IEC project? Posted Date: 03/07/2014
|
03/07/2014 | |
Is it possible to calculate the scan time of the program running in the SMC? Posted Date: 06/25/2013
|
06/25/2013 | |
Is it possible to automatically start an HMI recipe download from an SMC-3010 controller? Posted Date: 06/26/2013
|
06/26/2013 | |
Is it possible to adjust the brightness for the operator display? Posted Date: 07/13/2004 |
07/13/2004 | |
Showing 621 to 640 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.