SGDXS EtherCAT
Breadcrumb
Navigation Menu
SGDXS EtherCAT
SGDXS EtherCAT
SGDXS EtherCAT

iCube Mechatronic Concept with Yaskawa Amplifier Performance
Sigma-X expands the functionality of previous generations of the Sigma SERVOPACK. The SGDXS EtherCAT SERVOPACK integrates seamlessly with the iCube Control as part of Yaskawa’s iCube Mechatronic Concept. The amplifier offers the user a variety of useful data that can be used to visualize and analyze production. The Sigma-X SERVOPACK technology adds 3.5kHz bandwidth to improve speed and precision. Yaskawa’s advanced servo tuning algorithms include world-class vibration suppression, ripple and friction compensation, advanced autotuning, and tuning-less commissioning right out of the box. The SGDXS SERVOPACK supports Yaskawa’s full line of rotary, linear, and direct drive servo motors.
TemplateWeb
Models & Ratings
SGDXS EtherCAT - Overview
200V Input (24-bit encoder)
|
Part Number
|
Rated Output
|
|---|---|
| SGDXS-R70AA0A | 50W |
| SGDXS-R90AA0A | 100W |
| SGDXS-1R6AA0A | 200W |
| SGDXS-2R8AA0A | 400W |
| SGDXS-3R8AA0A | 500W |
| SGDXS-5R5AA0A | 750W |
| SGDXS-7R6AA0A | 1.0kW |
| SGDXS-120AA0A | 1.5kW |
| SGDXS-180AA0A | 2.0kW |
| SGDXS-200AA0A | 3.0kW |
| SGDXS-330AA0A | 5.0kW |
| SGDXS-470AA0A | 6.0kW |
| SGDXS-550AA0A | 7.5kW |
| SGDXS-590AA0A | 11kW |
| SGDXS-780AA0A | 15kW |
400V Input (26-bit encoder)
|
Part Number
|
Rated Output
|
|---|---|
| SGDXS-1R9DA0A | 500W |
| SGDXS-3R5DA0A | 1.0KW |
| SGDXS-5R4DA0A | 1.5KW |
| SGDXS-8R4DA0A | 2.0KW |
| SGDXS-120DA0A | 3.0KW |
| SGDXS-170DA0A | 5.0KW |
| SGDXS-210DA0A | 6.0KW |
| SGDXS-260DA0A | 7.5KW |
| SGDXS-280DA0A | 11KW |
| SGDXS-370DA0A | 15KW |
Node: dxpprd02:80



























