HV600 Narrow Configured
Breadcrumb
Navigation Menu
HV600 Narrow Configured
HV600 Narrow Configured
HV600 Narrow Configured - YAIMOB

1/2-75 HP, UL Type 1; 1/2-40 HP, UL Type 12
The HV600 Narrow Configured packages provide an HV600 VFD in either a UL Type 1 or UL Type 12 enclosure. Now you can achieve UL Type 1 or UL Type 12 Protection without mounting large, heavy, and expensive enclosures in your buildings.
For more product packages, see HV600 Enclosed Configured, HV600 Narrow Bypass, or HV600 Enclosed Bypass.
TemplateWeb
Network Communications
HV600 Narrow Configured - Options
| Network Protocol | More Information |
|---|---|
| BACnet | View Details |
| APOGEE FLN | View Details |
| Metasys N2 | View Details |
| LonWorks | View Details |
| Modbus RTU RS-485 | View Details |
| EtherNet/IP | View Details |
| Modbus TCP/IP1 | View Details |
- Field installed option.
Node: dxpprd02:8080



























