HV305 Drive
Breadcrumb
Navigation Menu
HV305 Drive
HV305 Drive
HV305 Drive

1/6 – 30 HP
Experience the power and quality of the Yaskawa HV305 HVAC AC Microdrive, expertly designed for seamless usability in OEM and commercial heating, ventilation, and air conditioning (HVAC) equipment applications.
Designed for 10 years of maintenance-free operation, the HV305 is ideally suited for rooftop units, data center cooling packages, air handlers, chillers, and heat pumps.
The HV305's sustainability and ease-of-use are exemplified by features such as:
- Embedded BACnet MS/TP communication
- 100kA short-circuit current rating
- And UL/CSA compliance for use with A2L refrigerants
TemplateWeb
Enclosures
HV305 - Options
Enclosure Solutions | End Cap Kits | External Heat Sinks | DIN Rail | Shield Clamp
Enclosure Solutions
| Enclosure Solutions |
Standard
|
Optional
|
Manual |
|---|---|---|---|
| IP20/Protected Chassis For mounting inside of an enclosure with heatsink either internal or external. External heatsink mounting of this type provides UL Type 1 backside integrity and requires a separately sold kit. |
X
|
|
|
| IP20/UL Type 1 For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. |
|
X
|
TOEPC72060008 |
| External Heatsink Allows drives to be mounted with the drive's heatsink external (UL Type 1 backside) to the enclosure. |
X
|
TOEPC72060009 | |
| DIN Rail For mounting inside of an enclosure on a DIN rail. |
X
|
TOEPC72060004 | |
| Shield Clamp When using shielded power cables, this options provides the ability to easily terminate the shield of the incoming power cable and outgoing motor cable. |
X
|
TOEPC72060015 |
End Cap Kits
240V, 1-Phase Input
| Drive Model Number | Part Number | Drawing |
|---|---|---|
|
HV35UB001ABA
|
ZBAA-GA50V1-1
|
|
|
HV35UB002ABA
|
||
|
HV35UB004ABA
|
ZBAA-GA50V1-2
|
|
|
HV35UB006ABA
|
ZBAA-GA50V2-1
|
|
|
HV35UB010ABA
|
ZBAA-GA50V2-2
|
|
|
HV35UB012ABA
|
ZBAA-GA50V3-1
|
|
|
HV35UB018ABA
|
ZBAA-GA50V4-1
|
End Cap Kits
240V, 3-Phase Input
| Drive Model Number | Part Number | Drawing |
|---|---|---|
|
HV35U2001ABA
|
ZBAA-GA50V1-1
|
|
|
HV35U2002ABA
|
||
|
HV35U2004ABA
|
||
|
HV35U2006ABA
|
||
|
HV35U2010ABA
|
ZBAA-GA50V2-3
|
|
|
HV35U2012ABA
|
ZBAA-GA50V2-1
|
|
|
HV35U2021ABA
|
ZBAA-GA50V3-2
|
|
|
HV35U2030ABA
|
ZBAA-GA50V5-1
|
|
|
HV35U2042ABA
|
||
|
HV35U2056ABA
|
ZBAA-GA50V6-1
|
|
|
HV35U2070ABA
|
ZBAA-GA50V7-1
|
|
|
HV35U2082ABA
|
End Cap Kits
480V, 3-Phase Input
| Drive Model Number | Part Number | Drawing |
|---|---|---|
|
HV35U4001ABA
|
ZBAA-GA50V2-4
|
|
|
HV35U4002ABA
|
||
|
HV35U4004ABA
|
ZBAA-GA50V2-5
|
|
|
HV35U4005ABA
|
ZBAA-GA50V2-2
|
|
|
HV35U4007ABA
|
||
|
HV35U4009ABA
|
||
|
HV35U4012ABA
|
ZBAA-GA50V3-2
|
|
|
HV35U4018ABA
|
ZBAA-GA50V5-1
|
|
|
HV35U4023ABA
|
||
|
HV35U4031ABA
|
ZBAA-GA50V6-1
|
|
|
HV35U4038ABA
|
External Heatsinks
240V, 1-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
HV35UB001ABA
|
ZPSA-GA50V1-1
|
|
HV35UB002ABA
|
|
|
HV35UB004ABA
|
ZPSA-GA50V1-2
|
|
HV35UB006ABA
|
ZPSA-GA50V2-2
|
|
HV35UB010ABA
|
ZPSA-GA50V2-3
|
|
HV35UB012ABA
|
ZPSA-GA50V3-1
|
|
HV35UB018ABA
|
ZPSA-GA50V4-1
|
External Heatsinks
240V, 3-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
HV35U2001ABA
|
ZPSA-GA50V1-1
|
|
HV35U2002ABA
|
|
|
HV35U2004ABA
|
ZPSA-GA50V1-2
|
|
HV35U2006ABA
|
ZPSA-GA50V1-3
|
|
HV35U2010ABA
|
ZPSA-GA50V2-3
|
|
HV35U2012ABA
|
|
|
HV35U2021ABA
|
ZPSA-GA50V3-1
|
|
HV35U2030ABA
|
ZPSA-GA50V5-1
|
|
HV35U2042ABA
|
|
|
HV35U2056ABA
|
ZPSA-GA50V6-1
|
|
HV35U2070ABA
|
ZPSA-GA50V7-1
|
|
HV35U2082ABA
|
External Heatsinks
480V, 3-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
HV35U4001ABA
|
ZPSA-GA50V2-1
|
|
HV35U4002ABA
|
ZPSA-GA50V2-2
|
|
HV35U4004ABA
|
|
|
HV35U4005ABA
|
ZPSA-GA50V2-3
|
|
HV35U4007ABA
|
|
|
HV35U4009ABA
|
|
|
HV35U4012ABA
|
ZPSA-GA50V3-1
|
|
HV35U4018ABA
|
ZPSA-GA50V5-1
|
|
HV35U4023ABA
|
|
|
HV35U4031ABA
|
ZPSA-GA50V6-1
|
|
HV35U4038ABA
|
DIN Rail
240V, 1-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
HV35UB001ABA
|
ZPZ-GA50V1
|
|
HV35UB002ABA
|
|
|
HV35UB004ABA
|
|
|
HV35UB006ABA
|
ZPZ-GA50V2
|
|
HV35UB010ABA
|
|
|
HV35UB012ABA
|
ZPZ-GA50V3 |
|
HV35UB018ABA
|
EZZ08122D
|
DIN Rail
240V, 3-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
HV35U2001ABA
|
ZPZ-GA50V1
|
|
HV35U2002ABA
|
|
|
HV35U2004ABA
|
|
|
HV35U2006ABA
|
|
|
HV35U2010ABA
|
ZPZ-GA50V2
|
|
HV35U2012ABA
|
|
|
HV35U2021ABA
|
ZPZ-GA50V3
|
DIN Rail
480V, 3-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
HV35U4001ABA
|
ZPZ-GA50V2
|
|
HV35U4002ABA
|
|
|
HV35U4004ABA
|
|
|
HV35U4005ABA
|
|
|
HV35U4007ABA
|
|
|
HV35U4009ABA
|
ZPZ-GA50V3
|
|
HV35U4012ABA
|
Shield Clamp
240V, 1-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
HV35UB001***
|
ZHZ-GA50V1
|
|
HV35UB002***
|
|
|
HV35UB004***
|
|
|
HV35UB006***
|
ZHZ-GA50V2
|
|
HV35UB010***
|
|
|
HV35UB012***
|
ZHZ-GA50V3
|
|
HV35UB018***
|
ZHZ-GA50V4
|
Shield Clamp
240V, 3-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
HV35U2001***
|
ZHZ-GA50V1
|
|
HV35U2002***
|
|
|
HV35U2004***
|
|
|
HV35U2006***
|
|
|
HV35U2010***
|
ZHZ-GA50V2
|
|
HV35U2012***
|
|
|
HV35U2021***
|
ZHZ-GA50V3
|
|
HV35U2030***
|
ZHZ-GA50V5
|
|
HV35U2042***
|
|
|
HV35U2056***
|
ZHZ-GA50V6
|
|
HV35U2070***
|
ZHZ-GA50V7
|
|
HV35U2082***
|
Shield Clamp
480V, 3-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
HV35U4001***
|
ZHZ-GA50V2
|
|
HV35U4002***
|
|
|
HV35U4004***
|
|
|
HV35U4005***
|
|
|
HV35U4007***
|
|
|
HV35U4009***
|
|
|
HV35U4012***
|
ZHZ-GA50V3
|
|
HV35U4018***
|
ZHZ-GA50V5
|
|
HV35U4023***
|
|
|
HV35U4031***
|
ZHZ-GA50V6
|
|
HV35U4038***
|


























