HV305 Drive
Breadcrumb
Navigation Menu
HV305 Drive
HV305 Drive
HV305 Drive

1/6 – 30 HP
Experience the power and quality of the Yaskawa HV305 HVAC AC Microdrive, expertly designed for seamless usability in OEM and commercial heating, ventilation, and air conditioning (HVAC) equipment applications.
Designed for 10 years of maintenance-free operation, the HV305 is ideally suited for rooftop units, data center cooling packages, air handlers, chillers, and heat pumps.
The HV305's sustainability and ease-of-use are exemplified by features such as:
- Embedded BACnet MS/TP communication
- 100kA short-circuit current rating
- And UL/CSA compliance for use with A2L refrigerants
TemplateWeb
Specifications
HV305 - Overview
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 110% for 60 sec. (ND), 150% for 60 sec. (HD) |
| Output Frequency | 0~590 Hz |
| Control Methods | Open Loop Current Vector; Open Loop V/f |
| Motor Types | Induction Surface Permanent Magnet Interior Permanent Magnet Synchronous Reluctance |
| Protective Design | IP20/Protected Chassis IP20/UL Type 1 kit available |
| Ambient Operating Temperature | -10 to +50°C (IP20/Protected Chassis) -10 to +40°C (with UL Type 1 kit) up to +60°C with derate |
| Global Certification | UL, cUL, CE, RCM, RoHS, UL/CSA compliance for A2L refrigerants |
| Functional Safety | Safe Torque Off, SIL3 according to IEC 62061, PLe according to ISO 13849-1 |
| Standard I/O | (7) multi-function digital inputs (24 VDC) (2) multi-function analog inputs (0 +/- 10 VDC, 4-20 mA) (1) multi-function pulse inputs (2) Safe Torque Off inputs (1) fault relay output (form C) (2) multi-function outputs (photocoupler) (1) multi-function analog output (0 to 10 VDC / 4 to 20 mA) (1) multi-function pulse output |
| Network Communication | Standard: BACnet MS/TP, Modbus RTU, RS-485, 115 kbps Optional: BACnet/IP, EtherNet/IP, Modbus TCP/IP, PROFINET, DeviceNet, PROFIBUS-DP |
| Speed Control Range | 200:1 Open Loop Vector (IM Motors) 100:1 Open Loop Vector (PM Motors) |
| Speed Control Accuracy | ≤ 0.2%; Open Loop Vector |
| Speed Response | ≥ 20 Hz: Open Loop Vector (Induction Motors) ≥ 40 Hz: Open Loop Vector (PM Motors) |
| Function Block Diagrams | Up to 100 connections, 1ms program scan time |
Additional specifications can be found within the HV305 Drive Technical Manual (Doc No.SIEPYAIHV3001) under the Specifications section.
Node: dxpprd01:80



























