HV305 Drive
Breadcrumb
Navigation Menu
HV305 Drive
HV305 Drive
HV305 Drive

1/6 – 30 HP
Experience the power and quality of the Yaskawa HV305 HVAC AC Microdrive, expertly designed for seamless usability in OEM and commercial heating, ventilation, and air conditioning (HVAC) equipment applications.
Designed for 10 years of maintenance-free operation, the HV305 is ideally suited for rooftop units, data center cooling packages, air handlers, chillers, and heat pumps.
The HV305's sustainability and ease-of-use are exemplified by features such as:
- Embedded BACnet MS/TP communication
- 100kA short-circuit current rating
- And UL/CSA compliance for use with A2L refrigerants
TemplateWeb
Features
HV305 - Overview
Highlights
- Standard RS-485 BACnet MS/TP and Modbus RTU communication
- Wide variety of communication options
- UL/CSA compliance for use with A2L refrigerants
- 100 kA rms symmetrical short-circuit current rating (SCCR)
- Cooling fan replacement without tools
- Variety of mounting methods (standard, IP20/UL Type 1, side-by-side, external heatsink, DIN rail)
- Up to 30% smaller than the competition
- V/F, and open-loop current vector motor control
- Induction motor (IM), permanent magnet motor (PM), or synchronous reluctance motor operation
- Common programming with all other Yaskawa drives
- No power programming with the Drive Wizard Mobile App
- Intuitive keypad - Optional LCD or Bluetooth keypad
- DriveWizard HVAC software for parameter management and start-up
- DriveWizard Mobile application for smartphones and tablets
- Maintenance monitors
- Embedded 24 Vdc power supply
- Global certifications (CE, UL, cUL, TUV, RCM, CSA)
- SIL3 (IEC 62061), PLe (ISO 13849-1) safety ratings
- Conformal coated (IEC 60721-3-3: 3C2, 3S2)
- Mean Time Between Failures (MTBF): 28 years
Node: dxpprd01:80



























