HV305 Drive
Breadcrumb
Navigation Menu
HV305 Drive
HV305 Drive
HV305 Drive

1/6 – 30 HP
Experience the power and quality of the Yaskawa HV305 HVAC AC Microdrive, expertly designed for seamless usability in OEM and commercial heating, ventilation, and air conditioning (HVAC) equipment applications.
Designed for 10 years of maintenance-free operation, the HV305 is ideally suited for rooftop units, data center cooling packages, air handlers, chillers, and heat pumps.
The HV305's sustainability and ease-of-use are exemplified by features such as:
- Embedded BACnet MS/TP communication
- 100kA short-circuit current rating
- And UL/CSA compliance for use with A2L refrigerants
TemplateWeb
Rating Details & Drawings
HV305 - Overview
240V, 1-Phase Input: IP20/Protected Chassis | IP20/UL Type 1 | IP20/Protected Chassis w/EMC Filter
240V, 3-Phase Input: IP20/Protected Chassis | IP20/UL Type 1 | IP20/Protected Chassis w/EMC Filter
480V, 3-Phase Input: IP20/Protected Chassis | IP20/UL Type 1 | IP20/Protected Chassis w/EMC Filter
240V, 1-Phase Input, IP20/Protected Chassis
|
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
|---|---|---|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
|
HV35UB001ABA
|
1/6
|
1.2
|
1/6
|
0.8
|
5.04
|
2.68
|
2.99
|
1.1
|
||
|
HV35UB002ABA
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
|
HV35UB004ABA
|
3/4
|
3.5
|
1/2
|
3
|
4.65
|
1.8
|
||||
|
HV35UB006ABA
|
1.5
|
6
|
1
|
5
|
4.25
|
5.41
|
3.3
|
|||
|
HV35UB010ABA
|
3
|
9.6
|
2
|
8
|
6.06
|
|||||
|
HV35UB012ABA
|
3
|
12.2
|
3
|
11
|
5.51
|
6.42
|
4.6
|
|||
|
HV35UB018ABA
|
NA
|
NA
|
5
|
17.6
|
6.69
|
7.09
|
6.4
|
|||
- This data represents the drive weight only, not shipping weight.
240V, 1-Phase Input, IP20/UL Type 1
|
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
|---|---|---|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
|
HV35UB001ABA2
|
1/6
|
1.2
|
1/6
|
0.8
|
6.22
|
2.68
|
2.99
|
1.5
|
||
|
HV35UB002ABA2
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
|
HV35UB004ABA2
|
3/4
|
3.5
|
1/2
|
3
|
4.65
|
2.2
|
||||
|
HV35UB006ABA2
|
1.5
|
6
|
1
|
5
|
7.40
|
4.27
|
5.41
|
4.3
|
||
|
HV35UB010ABA2
|
3
|
9.6
|
2
|
8
|
6.06
|
4.4
|
||||
|
HV35UB012ABA2
|
3
|
12.2
|
3
|
11
|
5.53
|
6.42
|
5.7
|
|||
|
HV35UB018ABA2
|
NA
|
NA
|
5
|
17.6
|
6.69
|
7.09
|
7.7
|
|||
- This data represents the drive weight only, not shipping weight.
- A UL Type 1 add-on kit is required to acieve a UL Type 1 rating. Refer to the Selection Guide or Price Book for kit selection.
240V, 1-Phase Input, IP20/Protected Chassis w/ EMC Filter
|
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
|---|---|---|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
|
HV35UB001EBA
|
1/6
|
1.2
|
1/6
|
0.8
|
5.04
|
2.68
|
4.57
|
1.6
|
||
|
HV35UB002EBA
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
|
HV35UB004EBA
|
3/4
|
3.5
|
1/2
|
3
|
6.22
|
2.2
|
||||
|
HV35UB006EBA
|
1.5
|
6
|
1
|
5
|
4.25
|
7.19
|
4.0
|
|||
|
HV35UB010EBA
|
3
|
9.6
|
2
|
8
|
7.83
|
|||||
|
HV35UB012EBA
|
3
|
12.2
|
3
|
11
|
5.51
|
7.99
|
6.0
|
|||
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase Input, IP20/Protected Chassis
|
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
|---|---|---|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
|
HV35U2001ABA
|
1/6
|
1.2
|
1/6
|
0.8
|
5.04
|
2.68
|
2.99
|
1.1
|
||
|
HV35U2002ABA
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
|
HV35U2004ABA
|
3/4
|
3.5
|
1/2
|
3
|
4.25
|
1.8
|
||||
|
HV35U2006ABA
|
1.5
|
6
|
1
|
5
|
5.04
|
2.0
|
||||
|
HV35U2010ABA
|
3
|
9.6
|
2
|
8
|
4.25
|
5.08
|
3.3
|
|||
|
HV35U2012ABA
|
4
|
12.2
|
3
|
11
|
5.41
|
|||||
|
HV35U2021ABA
|
7.5
|
21
|
5
|
17.6
|
5.51
|
5.63
|
4.4
|
|||
|
HV35U2030ABA
|
10
|
30
|
7.5
|
25
|
10.24
|
5.51
|
7.5
|
|||
|
HV35U2042ABA
|
15
|
42
|
10
|
33
|
7.9
|
|||||
|
HV35U2056ABA
|
20
|
56
|
15
|
47
|
11.81
|
7.09
|
5.63
|
12.1
|
||
|
HV35U2070ABA
|
25
|
70
|
20
|
60
|
13.78
|
8.66
|
7.36
|
16.5
|
||
|
HV35U2082ABA
|
30
|
82
|
25
|
75
|
17.6
|
|||||
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase Input, IP20/UL Type 1
|
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
|---|---|---|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
|
HV35U2001ABA2
|
1/6
|
1.2
|
1/6
|
0.8
|
6.22
|
2.68
|
2.99
|
1.5
|
||
|
HV35U2002ABA2
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
|
HV35U2004ABA2
|
3/4
|
3.5
|
1/2
|
3
|
4.25
|
2.1
|
||||
|
HV35U2006ABA2
|
1.5
|
6
|
1
|
5
|
5.04
|
2.4
|
||||
|
HV35U2010ABA2
|
3
|
9.6
|
2
|
8
|
7.40
|
4.27
|
5.08
|
4.2
|
||
|
HV35U2012ABA2
|
4
|
12.2
|
3
|
11
|
5.41
|
|||||
|
HV35U2021ABA2
|
7.5
|
21
|
5
|
17.6
|
5.53
|
5.63
|
5.5
|
|||
|
HV35U2030ABA2
|
10
|
30
|
7.5
|
25
|
11.79
|
5.51
|
5.51
|
8.9
|
||
|
HV35U2042ABA2
|
15
|
42
|
10
|
33
|
9.3
|
|||||
|
HV35U2056ABA2
|
20
|
56
|
15
|
47
|
13.44
|
7.09
|
5.63
|
14.1
|
||
|
HV35U2070ABA2
|
25
|
70
|
20
|
60
|
16.10
|
8.66
|
7.36
|
19.6
|
||
|
HV35U2082ABA2
|
30
|
82
|
25
|
75
|
20.7
|
|||||
- This data represents the drive weight only, not shipping weight.
- A UL Type 1 add-on kit is required to achieve a UL Type 1 rating. Refer to the Selection Guide or Price Book for kit selection.
240V, 3-Phase Input, IP20/Protected Chassis w/ EMC Filter
|
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
|---|---|---|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
|
HV35U2001EBA
|
1/6
|
1.2
|
1/6
|
0.8
|
5.04
|
2.68
|
4.57
|
1.3
|
||
|
HV35U2002EBA
|
1/4
|
1.9
|
1/4
|
1.6
|
||||||
|
HV35U2004EBA
|
3/4
|
3.5
|
1/2
|
3
|
5.83
|
2.0
|
||||
|
HV35U2006EBA
|
1.5
|
6
|
1
|
5
|
6.61
|
2.4
|
||||
|
HV35U2010EBA
|
3
|
9.6
|
2
|
8
|
4.25
|
6.85
|
3.5
|
|||
|
HV35U2012EBA
|
4
|
12.2
|
3
|
11
|
7.19
|
|||||
|
HV35U2021EBA
|
7.5
|
21
|
5
|
17.6
|
5.04
|
5.51
|
7.60
|
5.3
|
||
|
HV35U2030EBA
|
10
|
30
|
7.5
|
25
|
10.24
|
7.72
|
8.6
|
|||
|
HV35U2042EBA
|
15
|
42
|
10
|
33
|
9.0
|
|||||
|
HV35U2056EBA
|
20
|
56
|
15
|
47
|
11.81
|
7.09
|
7.72
|
13.2
|
||
|
HV35U2070EBA
|
25
|
70
|
20
|
60
|
13.78
|
8.66
|
8.50
|
18.7
|
||
|
HV35U2082EBA
|
30
|
82
|
25
|
75
|
19.9
|
|||||
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase Input, IP20/Protected Chassis
|
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
|---|---|---|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
|
HV35U4001ABA
|
1/2
|
1.2
|
1/2
|
1.2
|
5.04
|
4.25
|
3.19
|
1.8
|
||
|
HV35U4002ABA
|
1
|
2.1
|
3/4
|
1.8
|
3.90
|
2.0
|
||||
|
HV35U4004ABA
|
2
|
4.1
|
2
|
3.4
|
5.41
|
3.3
|
||||
|
HV35U4005ABA
|
3
|
5.4
|
3
|
4.8
|
6.06
|
|||||
|
HV35U4007ABA
|
4
|
7.1
|
3
|
5.6
|
||||||
|
HV35U4009ABA
|
5
|
8.9
|
4
|
7.3
|
||||||
|
HV35U4012ABA
|
7.5
|
11.9
|
5
|
9.2
|
5.51
|
5.63
|
4.4
|
|||
|
HV35U4018ABA
|
10
|
17.5
|
10
|
14.8
|
10.24
|
5.51
|
6.6
|
|||
|
HV35U4023ABA
|
15
|
23.4
|
10
|
18
|
7.1
|
|||||
|
HV35U4031ABA
|
20
|
31
|
15
|
24
|
11.81
|
7.09
|
5.63
|
10.2
|
||
|
HV35U4038ABA
|
25
|
38
|
20
|
31
|
10.6
|
|||||
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase Input, IP20/UL Type 1
|
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
|---|---|---|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
|
HV35U4001ABA2
|
1/2
|
1.2
|
1/2
|
1.2
|
6.26
|
4.27
|
3.19
|
2.3
|
||
|
HV35U4002ABA2
|
1
|
2.1
|
3/4
|
1.8
|
3.90
|
2.5
|
||||
|
HV35U4004ABA2
|
2
|
4.1
|
2
|
3.4
|
5.41
|
3.9
|
||||
|
HV35U4005ABA2
|
3
|
5.4
|
3
|
4.8
|
7.40
|
6.06
|
4.4
|
|||
|
HV35U4007ABA2
|
4
|
7.1
|
3
|
5.6
|
||||||
|
HV35U4009ABA2
|
5
|
8.9
|
4
|
7.3
|
||||||
|
HV35U4012ABA2
|
7.5
|
11.9
|
5
|
9.2
|
5.53
|
5.63
|
5.5
|
|||
|
HV35U4018ABA2
|
10
|
17.5
|
10
|
14.8
|
11.79
|
5.51
|
5.51
|
8.0
|
||
|
HV35U4023ABA2
|
15
|
23.4
|
10
|
18
|
8.4
|
|||||
|
HV35U4031ABA2
|
20
|
31
|
15
|
24
|
13.44
|
7.09
|
5.63
|
12.1
|
||
|
HV35U4038ABA2
|
25
|
38
|
20
|
31
|
12.6
|
|||||
- This data represents the drive weight only, not shipping weight.
- A UL Type 1 add-on kit is required to achieve a UL Type 1 rating. Refer to the Selection Guide or Price Book for kit selection.
480V, 3-Phase Input, IP20/Protected Chassis w/ EMC Filter
|
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
|---|---|---|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
|
HV35U4001EBA
|
1/2
|
1.2
|
1/2
|
1.2
|
5.04
|
4.25
|
4.96
|
3.1
|
||
|
HV35U4002EBA
|
1
|
2.1
|
3/4
|
1.8
|
5.67
|
3.3
|
||||
|
HV35U4004EBA
|
2
|
4.1
|
2
|
3.4
|
7.19
|
4.2
|
||||
|
HV35U4005EBA
|
3
|
5.4
|
3
|
4.8
|
7.83
|
|||||
|
HV35U4007EBA
|
4
|
7.1
|
3
|
5.6
|
||||||
|
HV35U4009EBA
|
5
|
8.9
|
4
|
7.3
|
||||||
|
HV35U4012EBA
|
7.5
|
11.9
|
5
|
9.2
|
5.51
|
7.60
|
5.7
|
|||
|
HV35U4018EBA
|
10
|
17.5
|
10
|
14.8
|
10.24
|
7.72
|
8.6
|
|||
|
HV35U4023EBA
|
15
|
23.4
|
10
|
18
|
8.6
|
|||||
|
HV35U4031EBA
|
20
|
31
|
15
|
24
|
11.81
|
7.09
|
7.72
|
12.1
|
||
|
HV35U4038EBA
|
25
|
38
|
20
|
31
|
||||||
- This data represents the drive weight only, not shipping weight.



























