F7 Drive
Breadcrumb
Navigation Menu
F7 Drive
F7 Drive
F7 Drive - YAI
1/2 - 500 HP
The F7 drive was the Industrial Workhorse of adjustable frequency drives. It was intended to handle every conventional drive application found in the typical industrial manufacturing plant from simple variable torque pumping to sophisticated networked material handling.
The F7 / Configured package provided an F7 drive in a NEMA Type 12 or NEMA 12 FVFF enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards, etc.
TemplateWeb
Mechanical-2D
Showing 21 to 40 of 44 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for F7 drive Frame Size 15 IP00 (for CIMR-F7U4300) DD.F7.FR15.IP00.01 3.8MB 310KBRev Date:09/16/2003
|
3.8MB
310KB |
09/16/2003 | |
Dimension Drawing for F7 drive Frame Size 15 NEMA Type 1/IP20 for CIMR-F7U4300 DD.F7.FR15.N1.01 8.4MB 308KB 1.9MBRev Date:08/08/2008
|
8.4MB
308KB 1.9MB |
08/08/2008 | |
Dimension Drawing for F7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-F7U23P7 to 25P5, 42P2 to 45P5) DD.F7.FR2.N1.01 658KB 132KBRev Date:05/13/2003
|
658KB
132KB |
05/13/2003 | |
Dimension Drawing for F7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-F7U27P5, 47P5 to 4011) DD.F7.FR3A.N1.01 151KB 871KBRev Date:05/13/2004
|
151KB
871KB |
05/13/2004 | |
Dimension Drawing for F7 drive Frame Size 3B NEMA Type 1/IP20 and IP00 (for CIMR-F7U2011) DD.F7.FR3B.N1.01 150KB 847KBRev Date:05/13/2003
|
150KB
847KB |
05/13/2003 | |
Dimension Drawing for F7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-F7U2015, 4018) DD.F7.FR4A.N1.01 689KB 124KBRev Date:05/28/2003
|
689KB
124KB |
05/28/2003 | |
Dimension Drawing for F7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-F7U4015) DD.F7.FR4B.N1.01 124KB 688KBRev Date:05/28/2003
|
124KB
688KB |
05/28/2003 | |
Dimension Drawing for F7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-F7U2018) DD.F7.FR4C.N1.01 125KB 711KBRev Date:05/28/2003
|
125KB
711KB |
05/28/2003 | |
Dimension Drawing for F7 drive Frame Size 5 IP00 (for CIMR-F7U2022) DD.F7.FR5.IP00.01 117KB 629KBRev Date:05/28/2003
|
117KB
629KB |
05/28/2003 | |
Dimension Drawing for F7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-F7U2022) DD.F7.FR5.N1.01 107KB 538KBRev Date:05/28/2003
|
107KB
538KB |
05/28/2003 | |
Dimension Drawing for F7 drive Frame Size 6 IP00 for CIMR-F7U2030 4022 and 4030 DD.F7.FR6.IP00.01 137KB 703KBRev Date:06/16/2003 |
137KB
703KB |
06/16/2003 | |
Dimension Drawing for F7 drive Frame Size 6A NEMA Type 1/IP20 (for CIMR-F7U2030) DD.F7.FR6A.N1.01 135KB 680KBRev Date:05/28/2003
|
135KB
680KB |
05/28/2003 | |
Dimension Drawing for F7 drive Frame Size 6B NEMA Type 1/IP20 for CIMR-F7U4022 and 4030 DD.F7.FR6B.N1.01 618KB 123KBRev Date:06/16/2003 |
618KB
123KB |
06/16/2003 | |
Dimension Drawing for F7 drive Frame Size 7 IP00 for CIMR-F7U2037 DD.F7.FR7.IP00.01 1.1MB 188KBRev Date:06/16/2003 |
1.1MB
188KB |
06/16/2003 | |
Dimension Drawing for F7 drive Frame Size 7 NEMA Type 1/IP20 for CIMR-F7U2037 DD.F7.FR7.N1.01 902KB 166KBRev Date:06/16/2003 |
902KB
166KB |
06/16/2003 | |
Dimension Drawing for F7 drive Frame Size 8 IP00 for CIMR-F7U2045 DD.F7.FR8.IP00.01 1.1MB 189KBRev Date:06/16/2003
|
1.1MB
189KB |
06/16/2003 | |
Dimension Drawing for F7 drive Frame Size 8 NEMA Type 1/IP20 for CIMR-F7U2045 DD.F7.FR8.N1.01 912KB 169KBRev Date:06/16/2003
|
912KB
169KB |
06/16/2003 | |
Dimension Drawing for F7 drive Frame Size 9 IP00 (for CIMR-F7U4037 to 4055) DD.F7.FR9.IP00.01 799KB 230KBRev Date:07/15/2003
|
799KB
230KB |
07/15/2003 | |
Dimension Drawing for F7 drive Frame Size 9A NEMA Type 1/IP20 (for CIMR-F7U4037) DD.F7.FR9A.N1.01 221KB 715KBRev Date:07/15/2003
|
221KB
715KB |
07/15/2003 | |
Dimension Drawing for F7 drive Frame Size 9B NEMA Type 1/IP20 (for CIMR-F7U4045 and 4055) DD.F7.FR9B.N1.01 662KB 214KBRev Date:07/15/2003
|
662KB
214KB |
07/15/2003 | |
Showing 21 to 40 of 44 entries.