GA800 Configured
Breadcrumb
Navigation Menu
GA800 Configured
GA800 Configured
GA800 Configured - YAIALL

Configured Product for GA800 Drive
The GA800 Configured package provides a GA800 in a UL Type 1 or UL Type 12 or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. The GA800 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Specifications
GA800 Configured - Overview
GA800 Configured Panel SCCR (Short Circuit Current Rating) for Power Option Combinations
| Power Option Selection | SCCR (Short Circuit Current Rating) of Panel | |
|---|---|---|
|
With Input Fuses1
|
Without Input Fuses1
|
|
|
C - 65kAIC Circuit Breaker
|
65kA
|
65kA when allowed as a selection
|
|
M - 100kAIC Circuit Breaker
|
100kA
|
100kA when allowed as a selection
|
|
D - Disconnect
|
100kA
|
According to GA800 Technical Reference Short Circuit Protection
|
|
E - Standard Circuit Breaker
|
All 240V: 25kA
Normal Duty 480V B002 through B156: 18kA Normal Duty 480V B180 through B720: 35kA Heavy Duty 480V B002 through B180: 18kA Heavy Duty 480V B240 through B590: 35kA |
Same SCCR as with input fuses, but only when allowed as a selection. Refer to Model Number Key
|
|
J - Dynamic Braking Overtemp Shutdown
|
||
|
None of the options above
|
Varies by rating. Consult Factory
|
|
1Some package models with circuit breaker automatically include input fuses. Refer to the Model Number Key.
Additional Specifications
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 150% for 60 sec. (HD), 110% for 60 sec. (ND) |
| Output Frequency | 0~590 Hz |
| Control Methods | Open and Closed Loop Current Vector; Open and Closed Loop V/f |
| Motor Types | Induction Surface Permanent Magnet Interior Permanent Magnet Synchronous Reluctance |
| Ambient Operating Temperature | -10 to +40°C |
| Global Certification | UL, CSA, RoHS |
| Functional Safety | Safe Torque Off, SIL3 according to IEC 62061, PLe according to ISO 13849-1 |
| Standard I/O | (8) multi-function digital inputs (24Vdc) (3) multi-function analog inputs (0 +/- 10 VDC, 4-20 mA) (1) multi-function pulse inputs (2) Safe Torque Off inputs (1) fault relay output (form C) (3) multi-function relay outputs (form A) (2) multi-function analog output (0 +/- 10 VDC, 4-20mA) (1) multi-function pulse output |
| I/O Expansion | (3) Analog Inputs -10 to +10V, 13 bit plus sign, 4 to 20mA (16) Digital Inputs (2) Analog Outputs (-10 to +10V, 11 bit magnitude) (8) Digital Outputs (6 transistor, 2 relay) |
| Feedback | Incremental Absolute (Stegmann, Heidenhain, Resolver) |
| Network Communication | Standard: Modbus RTU, RS-485, 115 kbps Optional: EtherNet/IP, DeviceNet, Modbus TCP/IP, PROFINET, PROFIBUS-DP |
| Speed Control Range | 1500:1 Closed Loop Vector (IM and PM Motors) 200:1 Open Loop Vector (IM Motors) 100:1 Open Loop Vector (PM Motors) |
| Speed Control Accuracy | ≤ 0.02%: Closed Loop Vector; ≤ 0.2%; Open Loop Vector |
| Speed Response | ≥ 50 Hz: Closed Loop Vector (Induction Motors) ≥ 250 Hz: Closed Loop Vector (PM Motors) ≥ 20 Hz: Open Loop Vector (Induction Motors) ≥ 40 Hz: Open Loop Vector (PM Motors) |
| Function Block Diagrams | Up to 200 connections, 500us program scan time |
Additional specifications can be found within the GA800 Drive Technical Manual (Doc No. SIEPC71061737) under the Specifications section.



























