SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 331 to 340 of 1,102 entries.
Question | Posted Date | |
---|---|---|
What causes an E19A alarm on the NS600 indexer and how is the error corrected? Posted Date: 07/13/2004
|
07/13/2004 | |
What CASE Software is available for the V1000-4X? Posted Date: 06/21/2010
|
06/21/2010 | |
What can cause a MotionWorks IEC 3.x USB license key to be unrecognized? Posted Date: 01/27/2017 |
01/27/2017 | |
What are the Z1000 ratings? Posted Date: 09/13/2012 |
09/13/2012 | |
What are the vibration specifications for Sigma II Motors? Posted Date: 06/30/2008
|
06/30/2008 | |
What are the V1000-4X's ratings? Posted Date: 06/21/2010
|
06/21/2010 | |
What are the units of the Sigma 2 Servopack (SGDH) Parameters, Pn301 (Contact Input Speed1), Pn302 (Contact Input Speed2), Pn303(Contact Input Speed3) and Pn304 (Jog Speed) when a Direct Drive motor is connected? Posted Date: 09/06/2004
|
09/06/2004 | |
What are the system requirements for DriveWizard Mobile? Posted Date: 08/03/2018 |
08/03/2018 | |
What are the steps when switching between motor types with the same Sigma-7 SERVOPACK? Posted Date: 02/07/2019
|
02/07/2019 | |
What are the steps to set up a Mechatrolink or DeviceNet Network on an MP940 with MotionWorks+? Posted Date: 07/13/2004
|
07/13/2004 | |
Showing 331 to 340 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.