SLIO Modules
Breadcrumb
Navigation Menu
Products
SLIO Modules
SLIO Modules
SLIO Modules - YAIALL

Modular Construction for Quick Assembly
-Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
-Standardized: Direct mounting on 35 mm standard profile rail
-Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration.
TemplateWeb
Node: dxpprd02:8080