SLIO Modules
Breadcrumb
Navigation Menu
Products
SLIO Modules
SLIO Modules
SLIO Modules - YAIALL
SLIO Modules
Modular Construction for Quick Assembly
- Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
- Standardized: Direct mounting on 35 mm standard profile rail
- Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration.
TemplateWeb
Accessories
SLIO Modules - Module Specifications
Note: Not all modules supported by MotionWorks IEC SLIO Hardware Configuration. See Overview
Accessories
Order No. | Yaskawa Number | Name | Description | Supporting Documents |
---|---|---|---|---|
000-0AA00 | Y00-0AA00 | SLIO bus cover | View Downloads | |
000-0AB00 | Y00-0AB00 | SLIO shield bus carrier | 10 pieces | View Downloads |
000-0AC00 | Y00-0AC00 | SLIO coding pins | 100 pieces | View Downloads |
000-0DN00 | Y00-0DN00 | SLIO DeviceNET Connector | View Downloads | |
290-1AF00 | N/A | 35 mm profile rail | Length 2000 mm | View Downloads |
290-1AF30 | N/A | 35 mm profile rail |
Length 530 mm |
Node: dxpprd02:8080