SGMXA
Breadcrumb
Navigation Menu
SGMXA
SGMXA
SGMXA Sigma-X

50W – 7kW, Low Inertia Rotary Servo Motors
The general-purpose workhorse of the Sigma-X line, SGMXA is available in a wide range of sizes and covers the capacity spectrum from low to medium power. These brushless rotary servo motors can produce a high rate in a compact package size. SGMXA servos are also designed to deliver high torque performance when an application requires it. 26-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
Features
SGMXA - Overview
Highlights:
- 26-bit encoder resolution
- Standard batteryless absolute encoder or safety batteryless absolute encoder available
- More compact than other motors with similar ratings, for a better fit in tight spaces
- Completely compatible with Sigma-X SERVOPACKs
- Neodymium iron boron permanent magnets with a high flux density that reduces rotor size
- Advanced magnetic circuitry and optimum winding geometry delivery very low cogging torque
- Safety rated at SIL 3 (IEC 61508)
- IP67 rated for resistance to dust and water washdown
- Functions in temperatures above 60 degrees C and altitudes above 2000 ft
- Rated speed of 3000 rpm, max speed of 7000 rpm
- Holding brake and oil seal options available
Node: dxpprd02:8080



























