Navigation Menu

Drives  
Motion  

SGMXA

SGMXA

SGMXA Sigma-X

TemplateWeb

Models & Ratings

SGMXA - Overview

200V, 26-bit Encoder with Battery | Batteryless Encoder
400V, 26-bit Encoder with Battery | Batteryless Encoder

200V Input (26-bit encoder)

Part Number
Rated Output
Options
SGMXA-A5AWA61A2 50W No Options
SGMXA-A5AWA6CA2 50W 24V Brake
SGMXA-A5AWA6EA2 50W 24V Brake, Oil Seal
SGMXA-A5AWA6SA2 50W Oil Seal
SGMXA-01AWA61A2 100W No Options
SGMXA-01AWA6CA2 100W 24V Brake
SGMXA-01AWA6EA2 100W 24V Brake, Oil Seal
SGMXA-01AWA6SA2 100W Oil Seal
SGMXA-C2AWA61A2 150W No Options
SGMXA-C2AWA6CA2 150W 24V Brake
SGMXA-C2AWA6EA2 150W 24V Brake, Oil Seal
SGMXA-C2AWA6SA2 150W Oil Seal
SGMXA-02AWA61A2 200W No Options
SGMXA-02AWA6CA2 200W 24V Brake
SGMXA-02AWA6EA2 200W 24V Brake, Oil Seal
SGMXA-02AWA6SA2 200W Oil Seal
SGMXA-04AWA61A2 400W No Options
SGMXA-04AWA6CA2 400W 24V Brake
SGMXA-04AWA6EA2 400W 24V Brake, Oil Seal
SGMXA-04AWA6SA2 400W Oil Seal
SGMXA-06AWA61A2 600W No Options
SGMXA-06AWA6CA2 600W 24V Brake
SGMXA-06AWA6EA2 600W 24V Brake, Oil Seal
SGMXA-06AWA6SA2 600W Oil Seal
SGMXA-08AWA61A2 750W No Options
SGMXA-08AWA6CA2 750W 24V Brake
SGMXA-08AWA6EA2 750W 24V Brake, Oil Seal
SGMXA-08AWA6SA2 750W Oil Seal
SGMXA-10AWA61A2 1.0kW No Options
SGMXA-10AWA6CA2 1.0kW 24V Brake
SGMXA-10AWA6EA2 1.0kW 24V Brake, Oil Seal
SGMXA-10AWA6SA2 1.0kW Oil Seal
SGMXA-15AWA61A2 1.5kW No Options
SGMXA-15AWA6CA2 1.5kW 24V Brake
SGMXA-15AWA6EA2 1.5kW 24V Brake, Oil Seal
SGMXA-15AWA6SA2 1.5kW Oil Seal
SGMXA-20AWA61A2 2.0kW No Options
SGMXA-20AWA6CA2 2.0kW 24V Brake
SGMXA-20AWA6EA2 2.0kW 24V Brake, Oil Seal
SGMXA-20AWA6SA2 2.0kW Oil Seal
SGMXA-25AWA61A2 2.5kW No Options
SGMXA-25AWA6CA2 2.5kW 24V Brake
SGMXA-25AWA6EA2 2.5kW 24V Brake, Oil Seal
SGMXA-25AWA6SA2 2.5kW Oil Seal
SGMXA-30AWA61A2 3.0kW No Options
SGMXA-30AWA6CA2 3.0kW 24V Brake
SGMXA-30AWA6EA2 3.0kW 24V Brake, Oil Seal
SGMXA-30AWA6SA2 3.0kW Oil Seal
SGMXA-40AWA61A2 4.0kW No Options
SGMXA-40AWA6CA2 4.0kW 24V Brake
SGMXA-40AWA6EA2 4.0kW 24V Brake, Oil Seal
SGMXA-40AWA6SA2 4.0kW Oil Seal
SGMXA-50AWA61A2 5.0kW No Options
SGMXA-50AWA6CA2 5.0kW 24V Brake
SGMXA-50AWA6EA2 5.0kW 24V Brake, OilSeal
SGMXA-50AWA6SA2 5.0kW Oil Seal
SGMXA-70AWA61A2 7.0kW No Options
SGMXA-70AWA6SA2 7.0kW Oil Seal

Back to Top

200V Input (Batteryless)

Part Number
Rated Output
Options
SGMXA-A5AWA61A4 50W Without Options
SGMXA-A5AWA6CA4 50W With Holding Brake (24 VDC)
SGMXA-01AWA61A4 100W Without Options
SGMXA-01AWA6CA4 100W With Holding Brake (24 VDC)
SGMXA-C2AWA61A4 150W Without Options
SGMXA-C2AWA6CA4 150W With Holding Brake (24 VDC)
SGMXA-02AWA61A4 200W Without Options
SGMXA-02AWA6CA4 200W With Holding Brake (24 VDC)
SGMXA-04AWA61A4 400W Without Options
SGMXA-04AWA6CA4 400W With Holding Brake (24 VDC)
SGMXA-06AWA61A4 650W Without Options
SGMXA-06AWA6CA4 650W With Holding Brake (24 VDC)
SGMXA-08AWA61A4 750W Without Options
SGMXA-08AWA6CA4 750W With Holding Brake (24 VDC)
SGMXA-10AWA61A4 1.0KW Without Options
SGMXA-10AWA6CA4 1.0KW With Holding Brake (24 VDC)
SGMXA-15AWA61A4 1.5KW Without Options
SGMXA-15AWA6CA4 1.5KW With Holding Brake (24 VDC)
SGMXA-15AWA6EA4 1.5KW With Oil Seal / With holding brake (24 VDC)
SGMXA-15AWA6SA4 1.5KW With Oil Seal
SGMXA-20AWA61A4 2.0KW Without Options
SGMXA-20AWA6CA4 2.0KW With Holding Brake (24 VDC)
SGMXA-20AWA6EA4 2.0KW With Oil Seal / With holding brake (24 VDC)
SGMXA-20AWA6SA4 2.0KW With Oil Seal
SGMXA-25AWA61A4 2.5KW Without Options
SGMXA-25AWA6CA4 2.5KW With Holding Brake (24 VDC)
SGMXA-25AWA6EA4 2.5KW With Oil Seal / With holding brake (24 VDC)
SGMXA-25AWA6SA4 2.5KW With Oil Seal
SGMXA-30AWA61A4 3.0KW Without Options
SGMXA-30AWA6CA4 3.0KW With Holding Brake (24 VDC)
SGMXA-30AWA6EA4 3.0KW With Oil Seal / With holding brake (24 VDC)
SGMXA-30AWA6SA4 3.0KW With Oil Seal
SGMXA-40AWA61A4 4.0KW Without Options
SGMXA-40AWA6CA4 4.0KW With Holding Brake (24 VDC)
SGMXA-40AWA6EA4 4.0KW With Oil Seal / With holding brake (24 VDC)
SGMXA-40AWA6SA4 4.0KW With Oil Seal
SGMXA-50AWA61A4 5.0KW Without Options
SGMXA-50AWA6CA4 5.0KW With Holding Brake (24 VDC)
SGMXA-50AWA6EA4 5.0KW With Oil Seal / With holding brake (24 VDC)
SGMXA-50AWA6SA4 5.0KW With Oil Seal
SGMXA-70AWA61A4 7.0KW Without Options
SGMXA-70AWA6SA4 7.0KW With Oil Seal

Back to Top

400V Input (26-bit encoder)

Part Number
Rated Output
Options
SGMXA-15DWA61A2 1.5KW Without Options
SGMXA-15DWA6CA2 1.5KW With Holding Brake (24 VDC)
SGMXA-15DWA6EA2 1.5KW With Oil Seal / With holding brake (24 VDC)
SGMXA-15DWA6SA2 1.5KW With Oil Seal
SGMXA-20DWA61A2 2.0KW Without Options
SGMXA-20DWA6CA2 2.0KW With Holding Brake (24 VDC)
SGMXA-20DWA6EA2 2.0KW With Oil Seal / With holding brake (24 VDC)
SGMXA-20DWA6SA2 2.0KW With Oil Seal
SGMXA-25DWA61A2 2.5KW Without Options
SGMXA-25DWA6CA2 2.5KW With Holding Brake (24 VDC)
SGMXA-25DWA6EA2 2.5KW With Oil Seal / With holding brake (24 VDC)
SGMXA-25DWA6SA2 2.5KW With Oil Seal
SGMXA-30DWA61A2 3.0KW Without Options
SGMXA-30DWA6CA2 3.0KW With Holding Brake (24 VDC)
SGMXA-30DWA6EA2 3.0KW With Oil Seal / With holding brake (24 VDC)
SGMXA-30DWA6SA2 3.0KW With Oil Seal
SGMXA-40DWA61A2 4.0KW Without Options
SGMXA-40DWA6CA2 4.0KW With Holding Brake (24 VDC)
SGMXA-40DWA6EA2 4.0KW With Oil Seal / With holding brake (24 VDC)
SGMXA-40DWA6SA2 4.0KW With Oil Seal
SGMXA-50DWA61A2 5.0KW Without Options
SGMXA-50DWA6CA2 5.0KW With Holding Brake (24 VDC)
SGMXA-50DWA6EA2 5.0KW With Oil Seal / With holding brake (24 VDC)
SGMXA-50DWA6SA2 5.0KW With Oil Seal

400V Input (Batteryless)

Part Number
Rated Output
Options
SGMXA-15DWA61A4 1.5KW Without Options
SGMXA-15DWA6CA4 1.5KW With Holding Brake (24 VDC)
SGMXA-15DWA6EA4 1.5KW With Oil Seal / With holding brake (24 VDC)
SGMXA-15DWA6SA4 1.5KW With Oil Seal
SGMXA-20DWA61A4 2.0KW Without Options
SGMXA-20DWA6CA4 2.0KW With Holding Brake (24 VDC)
SGMXA-20DWA6EA4 2.0KW With Oil Seal / With holding brake (24 VDC)
SGMXA-20DWA6SA4 2.0KW With Oil Seal
SGMXA-25DWA61A4 2.5KW Without Options
SGMXA-25DWA6CA4 2.5KW With Holding Brake (24 VDC)
SGMXA-25DWA6EA4 2.5KW With Oil Seal / With holding brake (24 VDC)
SGMXA-25DWA6SA4 2.5KW With Oil Seal
SGMXA-30DWA61A4 3.0KW Without Options
SGMXA-30DWA6CA4 3.0KW With Holding Brake (24 VDC)
SGMXA-30DWA6EA4 3.0KW With Oil Seal / With holding brake (24 VDC)
SGMXA-30DWA6SA4 3.0KW With Oil Seal
SGMXA-40DWA61A4 4.0KW Without Options
SGMXA-40DWA6CA4 4.0KW With Holding Brake (24 VDC)
SGMXA-40DWA6EA4 4.0KW With Oil Seal / With holding brake (24 VDC)
SGMXA-40DWA6SA4 4.0KW With Oil Seal
SGMXA-50DWA61A4 5.0KW Without Options
SGMXA-50DWA6CA4 5.0KW With Holding Brake (24 VDC)
SGMXA-50DWA6EA4 5.0KW With Oil Seal / With holding brake (24 VDC)
SGMXA-50DWA6SA4 5.0KW With Oil Seal

Back to Top