SGMXA
Breadcrumb
Navigation Menu
SGMXA
SGMXA
SGMXA Sigma-X

50W – 7kW, Low Inertia Rotary Servo Motors
The general-purpose workhorse of the Sigma-X line, SGMXA is available in a wide range of sizes and covers the capacity spectrum from low to medium power. These brushless rotary servo motors can produce a high rate in a compact package size. SGMXA servos are also designed to deliver high torque performance when an application requires it. 26-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 1 to 20 of 32 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-A5/01/C2 900-264-490![]() ![]() Rev Date:03/30/2023
|
![]() ![]() |
03/30/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-A5/01/C2 900-264-491![]() ![]() ![]() ![]() ![]() ![]() Rev Date:03/30/2023
|
![]() ![]() ![]() ![]() ![]() ![]() |
03/30/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-02/04/06 900-264-492![]() ![]() Rev Date:03/30/2023
|
![]() ![]() |
03/30/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-02/04/06 900-264-493![]() ![]() Rev Date:03/30/2023
|
![]() ![]() |
03/30/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-08/10 900-264-494![]() ![]() Rev Date:02/18/2025
|
![]() ![]() |
02/18/2025 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-08/10 900-264-495![]() ![]() Rev Date:03/30/2023
|
![]() ![]() |
03/30/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-A5/01/C2 900-271-976![]() ![]() Rev Date:07/16/2024
|
![]() ![]() |
07/16/2024 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-02/04/06 900-271-977![]() ![]() Rev Date:07/17/2024
|
![]() ![]() |
07/17/2024 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-08/10 900-271-978![]() ![]() Rev Date:03/30/2023
|
![]() ![]() |
03/30/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-A5/01/C2 900-272-577![]() ![]() Rev Date:03/30/2023
|
![]() ![]() |
03/30/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-02/04/06 900-272-578![]() ![]() Rev Date:03/30/2023
|
![]() ![]() |
03/30/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-08/10 900-272-579![]() ![]() Rev Date:03/30/2023
|
![]() ![]() |
03/30/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-15/20/25 900-275-901![]() ![]() Rev Date:03/24/2023
|
![]() ![]() |
03/24/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-30/40/50 900-275-902![]() ![]() Rev Date:10/25/2023
|
![]() ![]() |
10/25/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-70 900-275-903![]() ![]() Rev Date:10/25/2023
|
![]() ![]() |
10/25/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-15/20/25 900-275-907![]() ![]() Rev Date:03/24/2023
|
![]() ![]() |
03/24/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-30/40/50 900-275-908![]() ![]() Rev Date:10/25/2023
|
![]() ![]() |
10/25/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-70 900-275-909![]() ![]() Rev Date:10/25/2023
|
![]() ![]() |
10/25/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-15/20/25 900-275-912![]() ![]() Rev Date:03/24/2023
|
![]() ![]() |
03/24/2023 | |
CAD Drawing: Sigma-X Rotary Servomotors: SGMXA-30/40/50 900-275-913![]() ![]() ![]() ![]() Rev Date:10/25/2023
|
![]() ![]() ![]() ![]() |
10/25/2023 | |
Showing 1 to 20 of 32 entries.