SGMXG
Breadcrumb
Navigation Menu
SGMXG
SGMXG
SGMXG Sigma-X

300 – 15kW, Medium Inertia Rotary Servo Motors
The increased power demands of large automation components utilize the robust performance of SGMXG. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGMXG family range up to 95.2 Nm. SGMXG delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 26-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 1 to 20 of 35 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-09/13/20 900-263-871![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-30/44 900-263-874![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-55/75 900-263-876![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-09/13/20 900-263-878![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-30/44 900-263-881![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-55/75 900-263-883![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-09/13/20 900-263-885![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-30/44 900-263-888![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-55/75 900-263-890![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-09/13/20 900-263-892![]() ![]() Rev Date:03/29/2023
|
![]() ![]() |
03/29/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-30/44 900-263-895![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-55/75 900-263-897![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-03/05 900-269-864![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-03/05 900-269-866![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-03/05 900-270-517![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-03/05 900-270-519![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-09/13/20 900-274-615![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-09/13/20 900-274-617![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-09/13/20 900-274-619![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
CAD Drawing: Sigma-X Rotary Servomotor: SGMXG-09/13/20 900-274-621![]() ![]() Rev Date:03/28/2023
|
![]() ![]() |
03/28/2023 | |
Showing 1 to 20 of 35 entries.