SGMXG
Breadcrumb
Navigation Menu
Products
SGMXG
SGMXG
SGMXG Sigma-X

300 – 15kW, Medium Inertia Rotary Servo Motors
The increased power demands of large automation components utilize the robust performance of SGMXG. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGMXG family range up to 95.2 Nm. SGMXG delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 26-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
Features
SGMXG - Overview
Highlights:
- 26-bit encoder resolution
- More compact size than most motors in its class
- Standard batteryless absolute encoder or safety batteryless absolute encoder available
- Completely compatible with Sigma-X SERVOPACKs
- Neodymium iron boron permanent magnets with a high flux density that reduces rotor size
- Advanced magnetic circuitry and optimum winding geometry delivery very low cogging torque
- Safety rated at SIL 3 (IEC 61508)
- IP67 rated for resistance to dust and water washdown
- Functions in temperatures above 60 degrees C and altitudes above 2000 ft
- Peak acceleration torque up to 300% of rated torque
- Peak torque can be maintained for up to three seconds
- IP67 rated for resistance to dust, water washdown
- Rated speed of 1500 rpm, max speed of 4000 rpm
- Holding brake and oil seal options available
Node: dxpprd02:8080