Z1000U Matrix Narrow
Breadcrumb
Navigation Menu
Z1000U Matrix Narrow
Z1000U Matrix Narrow
Z1000U Matrix Narrow - YAI

7.5 - 25 HP
The IEEE 519 compliant Z1000U Matrix drive for HVAC applications, now packaged in a space-saving, narrow, UL Type 1 configuration. A disconnect switch is included standard with an option for a 100kA SCCR rated circuit breaker. Network communication options include either EtherNet/IP or BACnet/IP.
TemplateWeb
Features
Z1000U Matrix Narrow - Overview
Highlights:
- Low input distortion across a wide load and speed range
- IEEE-519 Compliant (<5% THD)
- Eco-Mode to achieve near across-the-line THD
- High Efficiency Design provides extra energy savings as compared to other low harmonic solutions
- Near Unity True Power Factor at full load
- Circuit breaker option provides 100 kA SCCR
- Integrated C2 EMC Filter
- Compact Design
- High Reliability with an MTBF of 28 Years
- Embedded BACnet communications (BTL Certified)
- Embedded real time clock for event stamping
- High Carrier Frequency (Low Motor Noise) Capability
- 0-400 Hz Output Frequency
- 120% Overload for 60 Seconds
- Motor Auto-tuning
- Multi-language LCD display, with Hand/Off/Auto and Copy function
- DriveWizard® HVAC Software
- Embedded Timer Functions for Starting, Stopping and Speed Changes
- Start into spinning load (speed search)
- Both Induction and Permanent Magnet Motor Control
Node: dxpprd02:8080



























