Z1000U Matrix Narrow
Breadcrumb
Navigation Menu
Z1000U Matrix Narrow
Z1000U Matrix Narrow
Z1000U Matrix Narrow - YAI

7.5 - 25 HP
The IEEE 519 compliant Z1000U Matrix drive for HVAC applications, now packaged in a space-saving, narrow, UL Type 1 configuration. A disconnect switch is included standard with an option for a 100kA SCCR rated circuit breaker. Network communication options include either EtherNet/IP or BACnet/IP.
TemplateWeb
Ratings Details & Drawings
Z1000U Matrix Narrow - Overview
480V UL Type 1 Narrow
|
Model Number
|
Nominal HP1
|
Rated Output Current Amps 2,3
|
Physical Dimensions (in.)
|
Weight
(lbs.)4 |
Outline Drawing5
|
||
|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||||
|
Z1EPB011PN
|
7.5
|
11 |
37.38
|
11.04
|
17.10
|
76.4
|
|
|
Z1EPB014PN
|
10
|
14
|
|||||
|
Z1EPB021PN
|
15 |
21
|
|||||
|
Z1EPB027PN
|
20
|
27
|
|||||
| Z1EPB034PN |
25
|
34
|
|||||
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
- The rated output current of the drive should be equal to or greater than the motor rated current.
- Carrier frequency is set to 4 kHz. Current derating is required to raise the carrier frequency.
- This data represents the drive weight only, not shipping weight.
- Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.
Node: dxpprd02:8080



























