Z1000U Matrix Narrow
Breadcrumb
Navigation Menu
Z1000U Matrix Narrow
Z1000U Matrix Narrow
Z1000U Matrix Narrow - YAI

7.5 - 25 HP
The IEEE 519 compliant Z1000U Matrix drive for HVAC applications, now packaged in a space-saving, narrow, UL Type 1 configuration. A disconnect switch is included standard with an option for a 100kA SCCR rated circuit breaker. Network communication options include either EtherNet/IP or BACnet/IP.
TemplateWeb
Keypads & Cables
Z1000U Matrix Narrow - Options
This array of keypads and cables can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad Options
LCD Digital Operator
This option is the standard digital operator found on the drive. This option is only required if the original digital operator is lost or damaged. If used as a remote operator, the standard digital operator may be used, but then requires Installation Set A (EZZ020642A) for panel or door mounting and Remote Operator Cable (UWR0051 or UWR0052), each sold separately.| Keypad Kit # & Mounting Location | Installation Guide |
|---|---|
| UOP000016 (JVOP-183) RJ-45 Keypad Port |
TOEPC71061645 |
UOP000016 Kit Contents:
|
Qty
|
Description |
|---|---|
|
1
|
LCD Digital Operator |
|
1
|
Installation Manual (TOEPC71061645) |
Cable Options
| Cables | Model Number |
|---|---|
| USB Interface Cable This 10-foot male USB-A to male USB-B cable provides a USB-to-USB connection from PC to the drive. |
UWR-0638
|
| Flash Write Cable This 6-foot cable connects a PC's 9-pin serial port to the drive's keypad port for updating the drive's firmware, flashing with custom firmware, or updating a network communication option board. It is used with the Flash Tool feature of the DriveWizard® HVAC software. |
UWR-01076-1
|
| PC Interface Cable This 6-foot cable interconnects the drive keypad port to the 9-pin communication port on a PC. This cable is used in conjunction with DriveWizard® HVAC software. |
UWR00468-2
|
Node: dxpprd02:8080



























