Z1000U Matrix Narrow
Breadcrumb
Navigation Menu
Z1000U Matrix Narrow
Z1000U Matrix Narrow
Z1000U Matrix Narrow - YAI

7.5 - 25 HP
The IEEE 519 compliant Z1000U Matrix drive for HVAC applications, now packaged in a space-saving, narrow, UL Type 1 configuration. A disconnect switch is included standard with an option for a 100kA SCCR rated circuit breaker. Network communication options include either EtherNet/IP or BACnet/IP.
TemplateWeb
Control
Z1000U Matrix Narrow - Options
| Option |
Option Code Letter
|
Description |
|---|---|---|
| Custom Nameplates |
W
|
Custom engraved nameplates with white lettering on black lamicoid are available with option (W), for special tagging purposes (Example: "AHU #1"). Note that this option requires the text to be specified by the customer. |
| Ethernet/IP (dual port) |
D
|
EtherNet/IP, option (D), requires the addition of an optional board. |
| BACnet/IP (dual port) |
3
|
BACnet/IP, option (3), requires the addition of an optional board. |
Node: dxpprd02:8080



























