Z1000U Matrix Narrow
Breadcrumb
Navigation Menu
Z1000U Matrix Narrow
Z1000U Matrix Narrow
Z1000U Matrix Narrow - YAI

7.5 - 25 HP
The IEEE 519 compliant Z1000U Matrix drive for HVAC applications, now packaged in a space-saving, narrow, UL Type 1 configuration. A disconnect switch is included standard with an option for a 100kA SCCR rated circuit breaker. Network communication options include either EtherNet/IP or BACnet/IP.
TemplateWeb
Power
Z1000U Matrix Narrow - Options
| Option | Option Code Letter | Description |
|---|---|---|
| EMC Filter |
N
|
An EMC filter is internal to the Z1000U matrix drive and is standard on all Z1000U Matrix Narrow packages. |
| Circuit Breaker 100 kA |
M
|
Lockable input circuit breaker (100kA panel rating) |
Node: dxpprd02:8080



























