Navigation Menu

Drives  
Motion  

AC7 Matrix Drive

AC7 Matrix Drive

AC7 Matrix Drive - YAI

TemplateWeb

  • Overview
  • Support
  • Documents
  • Drawings
  • Overview

  • Support

  • Documents

  • Drawings

Models & Ratings

AC7 Matrix Drive - Overview

NEMA 1 Enclosed Chassis: 220V | 480V
Open Chassis: 220V | 480V

220V, NEMA 1

Drive Model Number
Rated Output Current (Amps)
Nominal HP1
CIMR-ACA25P51
27
7.5
CIMR-ACA20111
49
15
CIMR-ACA20221
96
30
CIMR-ACA20451
183
60
  1. Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top

480V, NEMA 1

Drive Model Number
Rated Output Current (Amps)
Nominal HP1
CIMR-ACA45P51
15
10
CIMR-ACA40111
27
20
CIMR-ACA40221
52
40
CIMR-ACA40451
97
75
CIMR-ACA40751
165
125
  1. Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top

220V, Open Chassis

Drive Model Number
Rated Output Current (Amps)
Nominal HP1
CIMR-ACA25P50A
27
7.5
CIMR-ACA20110A
49
15
CIMR-ACA20220A
96
30
CIMR-ACA20450A
183
60
  1. Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
  2. Calculated value – consult actual motor nameplate rating to confirm adequate amperage

Back to Top

480V, Open Chassis

Drive Model Number
Rated Output Current (Amps)
Nominal HP1
CIMR-ACA45P50A
15
10
CIMR-ACA40110A
27
20
CIMR-ACA40220A
52
40
CIMR-ACA40450A
97
75
CIMR-ACA40750A
165
125
CIMR-ACA41100A2
240
200
CIMR-ACA41600A2
302
2502
  1. Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
  2. Calculated value – consult actual motor nameplate rating to confirm adequate amperage

Back to Top