Navigation Menu

Drives  
Motion  

F7 Drive

F7 Drive

F7 Drive - YAI

TemplateWeb

  • Overview

  • Support & Training

  • Documents

  • Drawings

Mechanical-2D

Login to view all content that is available based on your partner settings.
No Result Found
Title/Number File(s) Rev Date  

Dimension Drawing for Enclosure, NEMA 1/12, Floor Mount, Double Door, External Heatsink, 73 Wide

DD.AFD.096.01 88KB 1.8MB 126KB

Rev Date:04/26/2004

88KB

1.8MB

126KB

04/26/2004

Dimension Drawing for Enclosure W1, NEMA Type 1/12 or IP54, 26H x 17.5W x 12D

DD.AFD.129.01 99KB 299KB 770KB

Rev Date:04/26/2005

99KB

299KB

770KB

04/26/2005

Dimension Drawing for Enclosure W2, NEMA Type 1/12 or IP54, 32H X 20W X 16D

DD.AFD.130.01 783KB 299KB 95KB

Rev Date:04/26/2005

783KB

299KB

95KB

04/26/2005

Dimension Drawing for Enclosure W3, NEMA Type 1/12 or IP54, 37H X 25W X 16D

DD.AFD.131.01 299KB 780KB 94KB

Rev Date:04/26/2005

299KB

780KB

94KB

04/26/2005

Dimension Drawing for Enclosure W4, NEMA Type 1/12 or IP54, 48H X 28W X 20D

DD.AFD.132.01 806KB 97KB 333KB

Rev Date:04/26/2005

806KB

97KB

333KB

04/26/2005

Dimensions Enclosure, NEMA 3R, Floor Mount, Single Door

DD.AFD.189.01 356KB 168KB

Rev Date:09/26/2007

356KB

168KB

09/26/2007

Dimensions Enclosure, NEMA 3R, Floor Mount, Double Door

DD.AFD.190.01 401KB 155KB

Rev Date:09/27/2007

401KB

155KB

09/27/2007

Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door

DD.AFD.198.01 298KB 520KB 557KB

Rev Date:10/29/2009

298KB

520KB

557KB

10/29/2009

Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door

DD.AFD.199.01 332KB 778KB 215KB

Rev Date:10/30/2009

332KB

778KB

215KB

10/30/2009

Leg Stand Mounting Option Dimensions

DD.AFD.200.01 722KB 1.2MB

Rev Date:09/16/2009

722KB

1.2MB

09/16/2009

Dimension Drawing for F7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 for CIMR-F7U20P4 to 22P2 and 40P4 to 41P5

DD.F7.FR1.N1.01 599KB 109KB

Rev Date:05/13/2003

599KB

109KB

05/13/2003

Dimension Drawing for F7 drive Frame Size 10 IP00 (for CIMR-F7U2055 to 2075, 4075 to 4090)

DD.F7.FR10.IP00.01 1.2MB 222KB

Rev Date:05/13/2003

1.2MB

222KB

05/13/2003

Dimension Drawing for F7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-F7U2055, 2075, 4075 and 4090)

DD.F7.FR10.N1.01 1.0MB 282KB

Rev Date:07/15/2003

1.0MB

282KB

07/15/2003

Dimension Drawing for F7 drive Frame Size 11 IP00 (for CIMR-F7U2090, 4110 to 4132)

DD.F7.FR11.IP00.01 254KB 2.7MB

Rev Date:07/07/2003

254KB

2.7MB

07/07/2003

Dimension Drawing for F7 drive Frame Size 11 NEMA Type 1/IP20 for CIMR-F7U2090, 4110 and 4132

DD.F7.FR11.N1.01 2.6MB 236KB

Rev Date:07/07/2003

2.6MB

236KB

07/07/2003

Dimension Drawing for F7 drive Frame Size 12 IP00 (for CIMR-F7U2110)

DD.F7.FR12.IP00.01 2.8MB 238KB

Rev Date:09/16/2003

2.8MB

238KB

09/16/2003

Dimension Drawing for F7 drive Frame Size 13 IP00 for CIMR-F7U4160

DD.F7.FR13.IP00.01 2.9MB 239KB

Rev Date:07/07/2003

2.9MB

239KB

07/07/2003

Dimension Drawing for F7 drive Frame Size 13 NEMA Type 1/IP20 for CIMR-F7U4160

DD.F7.FR13.N1.01 231KB 2.9MB

Rev Date:07/07/2003

231KB

2.9MB

07/07/2003

Dimension Drawing for F7 drive Frame Size 14 IP00 (for CIMR-F7U4185 and 4220)

DD.F7.FR14.IP00.01 235KB 2.8MB

Rev Date:09/16/2003

235KB

2.8MB

09/16/2003

Dimension Drawing for F7 drive Frame Size 14 NEMA Type 1/IP20 for CIMR-F7U4185 and 4220

DD.F7.FR14.N1.01 1.2MB 5.3MB 221KB

Rev Date:08/08/2008

1.2MB

5.3MB

221KB

08/08/2008