iQpump605 Enclosed Configured
Breadcrumb
Navigation Menu
iQpump605 Enclosed Configured
iQpump605 Enclosed Configured
iQpump605 Enclosed Configured - YAI

1 HP to 600 HP Configured Packages
The iQpump605 Enclosed Configured package offers an iQpump605 drive in a UL Type 1, 12, or 3R in a cabinet with a standard circuit breaker and room for additional options like filters and/or surge suppressors. Its rugged design is suitable for any indoor (1, 12) or outdoor (3R) environment.
TemplateWeb
Enclosures
iQpump605 Enclosed Configured - Options
| Enclosure Solutions |
Configured1
|
Engineered2
|
|---|---|---|
| UL Type 1 For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. |
X
|
X
|
| UL Type 12 Provides a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid. |
X
|
X
|
| UL Type 3R Enclosure for outdoor use to provide a degree of protection against falling rain or sleet. The enclosure will not be damaged by the formation of ice. Some degree of protection against dust is provided. Heatsink debris shield is included. A two or three-point latch is standard. Options include a space heater, surge suppressor, and removable mounting feet. |
X
|
X
|
- Configured: Pre-engineered drive package, available with popular options.
- Engineered: Custom drive package
Node: dxpprd01:8080



























