Navigation Menu

Drives  
Motion  

iQpump605 Enclosed Configured

iQpump605 Enclosed Configured

iQpump605 Enclosed Configured - YAI

TemplateWeb

Mechanical Drawings

iQpump605 Enclosed Configured - Drawings

UL Type 1: 208V | 240V | 480V
UL Type 12: 208V | 240V | 480V
UL Type 3R: 208V | 240V | 480V

The physical dimensions, weight, and outline drawing are based on the base package and subject to change based on the power options that are selected. Please contact your regional drives specialist with your exact configuration to determine actual dimensions.

208V UL Type 1 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
Q6C1D004
1
4.6
25.9
15.7
15.6
86
Q6C1D007
2
7.5
84
Q6C1D010
3
10.6
Q6C1D016
5
16.7
86
Q6C1D024
7.5
24.2
33.9
18.7
17.6
120
Q6C1D030
10
30.8
126
Q6C1D046
15
46.2
37.1
20.8
18.5
157
Q6C1D059
20
59.4
162
Q6C1D074
25
74.8
42.1
25.6
18.8
232
Q6C1D088
30
88
239
Q6C1D114
40
114
257
Q6C1D143
50
143
53.1
33.7
20.5
429
Q6C1D169
60
169
446
Q6C1D211
75
211
456
Q6C1D273
100
273
526
Q6C1D343
125
343
 87.0
42.0
33.5
986
Q6C1D396
150
396
1022
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


240V UL Type 1 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
Q6C1A004
1
4.2
25.9
15.7
15.6
84
Q6C1A006
2
6.8
86
Q6C1A009
3
9.6
89
Q6C1A015
5
15.2
91
Q6C1A022
7.5
22
33.9
18.7
17.6
116
Q6C1A028
10
28
122
Q6C1A042
 15
42
37.1
20.8
18.5
158
Q6C1A054
20
54
162
Q6C1A068
25
68
42.1
25.6
18.8
253
Q6C1A080
30
80
233
Q6C1A104
40
104
247
Q6C1A130
50
130
53.1
33.7
20.5
424
Q6C1A154
60
154
444
Q6C1A192
75
192
420
Q6C1A248
100
248
497
Q6C1A312
125
312
87.0
42.0
33.5
983
Q6C1A360
150
360
1019
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 1 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
Q6C1B002
1
2.1
25.9
15.7
15.6
87
Q6C1B003
2
3.4
Q6C1B004
3
4.8
88
Q6C1B007
5
7.6
89
Q6C1B011
7.5
11
87
Q6C1B014
10
14
93
Q6C1B021
15
21
33.9
18.7
17.6
130
Q6C1B027
20
27
128
Q6C1B034
25
34
135
Q6C1B040
30
40
37.1
20.8
18.5
162
Q6C1B052
40
52
169
Q6C1B065
50
65
178
Q6C1B077
60
77
42.1
25.6
18.8
245
Q6C1B096
75
96
268
Q6C1B124
100
124
278
Q6C1B156
125
156
53.1
33.7
20.5
463
Q6C1B180
150
180
450
Q6C1B240
200
240
528
Q6C1B302
250
302
87.0
42.0
33.5
912
Q6C1B361
300
361
1063
Q6C1B414
350
414
1169
Q6C1B477
400
477
1314
Q6C1B515
450
515
1336
Q6C1B590
500
590
1454
Q6C1B720
600
720
1585
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


208V UL Type 12 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
Q6C2D004 
1
4.6
27.1
18.3
18.8
103
Q6C2D007
2
7.5
102
Q6C2D010
3
10.6
Q6C2D016
5
16.7
104
Q6C2D024
7.5
24.2
34.1
19.3
18.9
129
Q6C2D030
10
30.8
134
Q6C2D046
15
46.2
37.3
24.5
19
178
Q6C2D059
20
59.4
184
Q6C2D074
25
74.8
43.6
26.3
21.4
253
Q6C2D088
30
88
259
Q6C2D114
40
114
277
Q6C2D143
50
143
55
33.3
25.7
460
Q6C2D169
60
169
476
Q6C2D211 
75
211
491
Q6C2D273
100
273
561
Q6C2D343
125
343
85.4
41.3
34.4
1002
Q6C2D396
150
396
1038
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


240V UL Type 12 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
Q6C2A004 
1
4.2
27.1
18.3
18.8
102
Q6C2A006 
2
6.8
103
Q6C2A009 
3
9.6
106
Q6C2A015 
5
15.2
109
Q6C2A022
7.5
22
34.1
19.3
18.9
122
Q6C2A028
10
28
130
Q6C2A042
15
42
37.3
24.5
19.0
178
Q6C2A054
20
54
183
Q6C2A068
25
68
43.6
26.3
21.4
273
Q6C2A080
30
80
253
Q6C2A104
40
104
267
Q6C2A130
50
130
55.0
33.3
25.7
454
Q6C2A154
60
154
474
Q6C2A192
75
192
455
Q6C2A248
100
248
533
Q6C2A312
125
312
85.4
41.3
34.4
999
Q6C2A360
150
360
1035
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 12 Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
Q6C2B002
1
2.1
27.1
18.3
18.8
102
Q6C2B003
2
3.4
Q6C2B004
3
4.8
103
Q6C2B007
5
7.6
107
Q6C2B011
7.5
11
105
Q6C2B014
10
14
106
Q6C2B021
15
21
34.1
19.3
18.9
138
Q6C2B027
20
27
136
Q6C2B034
25
34
143
Q6C2B040
30
40
37.3
24.5
19.0
183
Q6C2B052
40
52
190
Q6C2B065 
50
65
199
Q6C2B077
60
77
43.6
26.3
21.4
265
Q6C2B096
75
96
288
Q6C2B124
100
124
298
Q6C2B156
125
156
55.0
33.3
25.7
493
Q6C2B180
150
180
488
Q6C2B240 
200
240
565
Q6C2B302
250
302
85.4
41.3
34.4
926
Q6C2B361
300
361
1083
Q6C2B414
350
414
1159
Q6C2B477
400
477
1269
Q6C2B515
450
515
1326
Q6C2B590
500
590
1451
Q6C2B720
600
720
1671
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


208V UL Type 3R Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
Q6C3D016
5
16.7
39.2
18.6
18.2
134.3
Q6C3D024
7.5
24.2
137.7
Q6C3D030
10
30.8
139.3
Q6C3D046
15
46.2
44.2
20.6
20.2
156.8
Q6C3D059
20
59.4
159.4
Q6C3D074
25
74.8
49.2
26.6
22.2
251.4
Q6C3D088
30
88
251.7
Q6C3D114
40
114
260.5
Q6C3D143
50
143
61.2 
38.6
25.2
496.0
Q6C3D169
60
169
503.3 
Q6C3D211
75
211
93.5
43.6
48.6
901.9
Q6C3D273
 100
273
914.1
Q6C3D343
125
343
1023.0
Q6C3D396
150
396
1034.4
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


240V UL Type 3R Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
Q6C3A015
5
15.2
39.2
18.6
18.2
134.3
Q6C3A022
7.5
22
137.7
Q6C3A028
10
28
138.8
Q6C3A042
15
42
44.2
20.6
20.2
156.8
Q6C3A054 
20
54
159.0
Q6C3A068 
25
68
49.2
26.6
22.2
251.4
Q6C3A080
30
80
251.4
Q6C3A104
40
104
258.3 
Q6C3A130
50
130
61.2
38.6 
25.2
492.7 
Q6C3A154
60
154
503.3
Q6C3A192
75
192
93.5
43.6
48.6
900.7
Q6C3A248 
100
248
908.9
Q6C3A312
125
312
1019.5
Q6C3A360
150
360
1031.5
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top


480V UL Type 3R Configured Models

Model Number
Normal Duty Output
Physical Dimensions (in.)2
Weight
(lbs.)1
Outline Drawing
HP
Amps
H
W
D
Q6C3B007
5
7.6
39.2
18.6
18.2
136.5 
Q6C3B011
7.5
11
135.4
Q6C3B014
10
14
135.4
Q6C3B021
15
21
138.8
Q6C3B027
20
27
142.2 
Q6C3B034
25
34
144.4 
Q6C3B040
30
40
44.2
20.6
20.2
159.0 
Q6C3B052
40
52
163.4 
Q6C3B065
50
65
168.2 
Q6C3B077
60
77
49.2
26.6
22.2
258.0 
Q6C3B096
75
96
264.9 
Q6C3B124
100
124
269.9 
Q6C3B156
125
156
61.2
38.6
25.2
507.7 
Q6C3B180
150
180
93.5
43.6
48.6
892.8 
Q6C3B240
200
240
911.1 
Q6C3B302 
250
302
919.2
Q6C3B361
300
361
1035.9 
Q6C3B414
350
414
1052.0 
Q6C3B477
400
477
1303.8
Q6C3B515
450
515
1303.8 
Q6C3B590
500
590
1332.0
Q6C3B720
600
720
1311.1 
  1. This data represents the enclosure assembly weight only, not shipping weight.
  2. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.

Back to Top