iQpump605 Enclosed Configured
Breadcrumb
Navigation Menu
iQpump605 Enclosed Configured
iQpump605 Enclosed Configured
iQpump605 Enclosed Configured - YAI

1 HP to 600 HP Configured Packages
The iQpump605 Enclosed Configured package offers an iQpump605 drive in a UL Type 1, 12, or 3R in a cabinet with a standard circuit breaker and room for additional options like filters and/or surge suppressors. Its rugged design is suitable for any indoor (1, 12) or outdoor (3R) environment.
TemplateWeb
Power
iQpump605 Enclosed Configured - Options
| Option | Option Code Letter | Description |
|---|---|---|
| Standard Circuit Breaker |
E
|
This circuit breaker with operating handles comes standard with each package. |
| 65 kAIC Circuit Breaker |
C
|
This option provides a circuit breaker with operating handle and an Interrupting Capacity of 65 kA. |
| Input Reactor |
R
|
No form of input impedance is normally required for the iQpump605 Configured. A 3% line reactor is available if additional impedance is desired, usually to reduce the effects of line-side transients and input current THD. |
| Output Reactor |
H
|
No form of output impedance is normally required for the iQpump605 Configured. A 3% load reactor is available if additional output impedance is desired, usually for long lead-lengths or noise reduction. |
| Surge Arrestor, Low Capacity |
2
|
Surge arrestor that allows some degree of protection from transient surges coming through the power line cables.
|
| Raycap Surge Arrestor |
7
|
Surge arrestor that offers a high degree of input transient voltage suppression consistent with lightning strikes.
|
| Raycap Surge Arrestor (480V Y Rated) |
9
|
Surge arrestor offers a high degree of input transient suppression consistent with lightning strikes. It is intended for use with 277V line-neutral transformer secondaries (480V delta-wye, typically).
|
| Space Heater |
3
|
This option maintains the internal cabinet temperature to reduce condensation. This option is only available for the Type 3R enclosure. |
| 50 Degrees C Ambient |
4
|
This option will allow the enclosure to be operated in an ambient temperature of 50 °C (122 °F). The standard basic design is rated for 40 °C ambient. This option is only available for the Type 3R enclosure. |
| Motor Terminals |
8
|
Allows for lug free installation of motor wires to minimize installation time and cost. |
Node: dxpprd01:8080



























