iQpump605 Enclosed Configured
Breadcrumb
Navigation Menu
iQpump605 Enclosed Configured
iQpump605 Enclosed Configured
iQpump605 Enclosed Configured - YAI

1 HP to 600 HP Configured Packages
The iQpump605 Enclosed Configured package offers an iQpump605 drive in a UL Type 1, 12, or 3R in a cabinet with a standard circuit breaker and room for additional options like filters and/or surge suppressors. Its rugged design is suitable for any indoor (1, 12) or outdoor (3R) environment.
TemplateWeb
Features
iQpump605 Enclosed Configured - Overview
The iQpump605 configured package is a flexible, sustainable, and easy-to-use pump drive.
Package Features
Drives for Every Environment
- UL Type 1 Enclosure
- UL Type 12 Enclosure
- UL Type 3R Enclosure
Flexible Solution
- -10°C to +40°C ambient
- 50°C ambient option (UL Type 3R only)
- Freestanding leg kits (UL Type 3R only)
- Common power & Control options
Pre-engineered Package Power Options
- Lockable Circuit Breaker
- Surge Surpressor1
- Input Reactor2
- Output Reactor2
- Space Heater1
- 50 °C ambient1
- Motor Output Terminal Block
Pre-engineered Package Control Options
- EtherNet/IP
- Profibus
- BACnet MSTP
- LonWorks
- Ethernet (Modbus TCP/IP)
- Digital Output Expansion Card
- Analog Output Expansion Card
- Keypad Viewing Window1
- Custom Nameplates
- Start & Stop Push Buttons
- Run (Green) & Stop (Red) Pilot Lights
- Fault Pilot Light (Red)
- Hand-Off-Auto (HOA) Switch
- Speed Potentiometer
Drive Features
Sustainable
- 10-year maintenance-free operation
- Compliance with global certifications and standards
- Built-in line impedance for harmonic reduction
- Conformal coating for circuit board protection
Quick and Easy Set-Up
- Simple steps for efficient commissioning
- Safe programming without main three-phase power
- Operates induction, permanent magnet, and synchronous reluctance motors
- DriveWizard® Mobile app for drive management on smart mobile devices
Simple Operation
- High-visibility status ring
- 32-character keypad with LCD display and tactile buttons
- Compatible with all major network communication protocols
- Easy maintenance with embedded Functional Safety
Advanced Pump Control
- Fast and easy pump setup
- Easy to understand pump terminology
- Application presets for faster setup
- Advanced pump protection features
- Multiplexing for pump systems
Footnotes
- UL Type 3R packages only.
- Option H may be substituted for option R for 240 V packages up to 150 HP, and 480 V packages up to 600 HP.
- The iQpump605 supports two option cards. A package may consist of one network option and one digital/analog output option card. Option N and E are not supported at the same time even if the network option is not used.
Node: dxpprd02:8080



























