GA800 Drive
Breadcrumb
Navigation Menu
GA800 Drive
GA800 Drive
GA800 Drive - LH - YAIALL

3/4 - 600 HP
The Yaskawa GA800 drive provides the ultimate combination of power, ease of use, flexibility, and performance. In addition to its exceptional torque production and precise control, you’ll enjoy effortless setup with GA800’s high-resolution display and connection to your favorite mobile device. Whether you need simple control, advanced network communications, or functional safety, look no further than GA800 for all your variable speed needs.
TemplateWeb
Enclosures
GA800 - Options
| Enclosure Solutions |
Standard1
|
Configured2
|
Engineered3
|
|---|---|---|---|
| IP20/Protected Chassis For mounting inside of a IP20/UL Type 1 enclosure with heatsink either internal or external. External heatsink mounting of this type provides IP20/UL Type 1 backside integrity and requires a separately sold kit. |
X
|
||
| Flange Type (IP55/UL Type 12 backside) For mounting inside of a IP55/UL Type 12 enclosure, with a cutout to allow for the drive's heatsink to be external. Provides IP55/UL Type 12 backside integrity. No separate kit required. |
X
|
||
| IP20/UL Type 1 For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. |
X
|
||
| UL Type 1 For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. |
X
|
X
|
|
| UL Type 12 Provides a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid. |
X
|
X
|
|
| UL Type 3R Enclosure for outdoor use to provide a degree of protection against falling rain or sleet. The enclosure will not be damaged by the formation of ice. Some degree of protection against dust is provided. Heatsink debris shield is included. A two or three-point latch is standard. Options include a space heater, surge suppressor, and removable mounting feet. |
X
|
X
|
- Standard: Unpackaged Drive
- Configured: Pre-engineered drive package, available with popular options.
- Engineered: Custom drive package
Node: dxpprd02:80




























