GA800 Drive
Breadcrumb
Navigation Menu
GA800 Drive
GA800 Drive
GA800 Drive - LH - YAIALL

3/4 - 600 HP
The Yaskawa GA800 drive provides the ultimate combination of power, ease of use, flexibility, and performance. In addition to its exceptional torque production and precise control, you’ll enjoy effortless setup with GA800’s high-resolution display and connection to your favorite mobile device. Whether you need simple control, advanced network communications, or functional safety, look no further than GA800 for all your variable speed needs.
TemplateWeb
Input & Output
GA800 - Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives.
| Analog Inputs | Option Card # & Mounting Location | Installation Manual |
|---|---|---|
| High resolution inputs This option provides 3 high resolution (13-bit signed) analog inputs. It can be set-up to replace the standard multi-function analog inputs to the drive or used as a combined frequency reference to the drive. The inputs can handle 0 - 10 Vdc, -10 Vdc to +10 Vdc, or 4 - 20 mA. | AI-A3 CN5-A, B, or C |
TOBPC73060078 |
| Digital Inputs | Option Card # & Mounting Location | Installation Guide |
|---|---|---|
| 120VAC Logic Interface (8-input)...Mounts directly to the control terminal block on the drive and allows the use of 120 VAC control logic circuits to produce multi-function control input signals for the drive. Used for digital inputs S1 to S8. | DI-101 Terminal Strip |
TOEPYAIOPT13 |
| Multi-function or speed reference inputs This option provides an additional 16 multi-function digital inputs or speed reference through binary-coded decimal (BCD). For BCD, it can be programmed to handle a 2, 3, or 4 digital BCD. | DI-A3 CN5-A, B, or C |
TOBPC73060080 |
| Analog Outputs | Option Card # & Mounting Location | Installation Guide |
|---|---|---|
| High resolution outputs This option provides 2 high-resolution (11-bit signed) analog outputs that are in addition to the standard analog outputs. The analog outputs can provide a 0 - 10 Vdc or -10 Vdc to +10 Vdc signal. | AO-A3 CN5-A, B, or C |
TOBPC73060079 |
| Digital Outputs | Option Card # & Mounting Location | Installation Manual |
|---|---|---|
| Multi-function outputs This option provides 8 additional digital outputs for discrete monitoring of the drive. It contains two form A relays and 6 open-collector outputs with a share common. | DO-A3 CN5-A, B, or C |
TOBPC73060081 |
Node: dxpprd02:80




























