GA800 Drive
Breadcrumb
Navigation Menu
GA800 Drive
GA800 Drive
GA800 Drive - LH - YAIALL

3/4 - 600 HP
The Yaskawa GA800 drive provides the ultimate combination of power, ease of use, flexibility, and performance. In addition to its exceptional torque production and precise control, you’ll enjoy effortless setup with GA800’s high-resolution display and connection to your favorite mobile device. Whether you need simple control, advanced network communications, or functional safety, look no further than GA800 for all your variable speed needs.
TemplateWeb
Feedback
GA800 - Options
This array of feedback cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be field installed.
| Encoder (PG) Feedback | Option Card # & Mounting Location | Installation Manual |
|---|---|---|
| Single Encoder - Line Driver Provides velocity and direction feedback from an encoder. Primarily used for motor speed feedback in closed loop flux vector control. A 5 VDC buffered output is also included. Signal levels: 5 or 12 VDC differential line driver with compliments, maximum input frequency of 300 kHz, phases A and B (Z required with some custom software). | PG-X3 CN5-C |
TOBPC73060076 |
| Single Encoder - Open Collector This option provides velocity and direction feedback from an encoder. This is primarily used for motor speed feedback in closed loop flux vector control. A 24DC buffered output (open collector) is also included. 32 kHz maximum input frequency. | PG-B3 CN5-C |
TOBPC73060075 |
| Resolver This option provides you the ability to use a resolver as a means of feedback to the drive when operating in closed-loop vector for PM motors. It can operate with a resolver such as the Tamagawa Seiki resolver TS2640N321E64, which has an input voltage of 7 Vac RMS 10 kHz, tranformation ration of 0.5, and a maximum input current of 100 mA RMS. | PG-RT3 CN5-C |
TOBPC73060087 |
| Absolute Feedback This option provides you the ability to use an absolute encoder as a means of feedback to the drive when operating in closed-loop vector for PM motors. It can operate with the following types of absolute encoders: EnDat 2.1/01, EnDat 2.2/01, EnDat 2.2/22 by HEIDENHAIN or HIPERFACE by SICK. | PG-F3 CN5-C |
TOBPC73060077 |
Node: dxpprd01:80




























