GA800 Drive
Breadcrumb
Navigation Menu
GA800 Drive
GA800 Drive
GA800 Drive - LH - YAIALL

3/4 - 600 HP
The Yaskawa GA800 drive provides the ultimate combination of power, ease of use, flexibility, and performance. In addition to its exceptional torque production and precise control, you’ll enjoy effortless setup with GA800’s high-resolution display and connection to your favorite mobile device. Whether you need simple control, advanced network communications, or functional safety, look no further than GA800 for all your variable speed needs.
TemplateWeb
Specifications
GA800 - Overview
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 150% for 60 sec. (HD), 110% for 60 sec. (ND) |
| Output Frequency | 0~590 Hz |
| Control Methods | Open and Closed Loop Current Vector; Open and Closed Loop V/f |
| Motor Types | Induction Surface Permanent Magnet Interior Permanent Magnet Synchronous Reluctance |
| Protective Design | IP20 (IP20/UL Type 1 kit available) Flange (IP55/UL Type 12 backside) |
| Protective Design and Ambient Operating Temperature |
IP20/Protected Chassis(-10 to +50°C) IP20 with UL Type 1 kit (-10 to +40°C) Flange: front = IP20/Protected Chassis(-10 to +50°C); back = IP55/UL Type12 (-10 to +40°C) All types (additional +10°C with derate) |
| Global Certification | UL, CSA, CE, RCM, RoHS |
| Functional Safety | Safe Torque Off, SIL3 according to IEC 62061, PLe according to ISO 13849-1 (600V models pending, consult factory) |
| Standard I/O | (8) multi-function digital inputs (24Vdc) (3) multi-function analog inputs (0 +/- 10 VDC, 4-20 mA) (1) multi-function pulse inputs (2) Safe Torque Off inputs (1) fault relay output (form C) (3) multi-function relay outputs (form A) (2) multi-function analog output (0 +/- 10 VDC, 4-20mA) (1) multi-function pulse output |
| I/O Expansion | (3) Analog Inputs -10 to +10V, 13 bit plus sign, 4 to 20mA (16) Digital Inputs (2) Analog Outputs (-10 to +10V, 11 bit magnitude) (8) Digital Outputs (6 transistor, 2 relay) |
| Feedback | Incremental Absolute (Stegmann, Heidenhain, Resolver) |
| Network Communication | Standard: Modbus RTU, RS-485, 115 kbps Optional: EtherNet/IP, DeviceNet, Modbus TCP/IP, PROFINET, PROFIBUS-DP |
| Speed Control Range | 1500:1 Closed Loop Vector (IM and PM Motors) 200:1 Open Loop Vector (IM Motors) 100:1 Open Loop Vector (PM Motors) |
| Speed Control Accuracy | ≤ 0.02%: Closed Loop Vector; ≤ 0.2%; Open Loop Vector |
| Speed Response | ≥ 50 Hz: Closed Loop Vector (Induction Motors) ≥ 250 Hz: Closed Loop Vector (PM Motors) ≥ 20 Hz: Open Loop Vector (Induction Motors) ≥ 40 Hz: Open Loop Vector (PM Motors) |
| Function Block Diagrams | Up to 200 connections, 500us program scan time |
Additional specifications can be found within the GA800 Drive Technical Manual (Doc No. SIEPC71061737) under the Specifications section.
Node: dxpprd01:80




























