200V Inverter | 200V Converter | 400V Inverter | 400V Converter
Standard 200V Series - Inverter
- Control Method: Sine Wave PWM inverter (Vector Control)
- Speed Control Range: 40r/min to maximum motor speed
- Speed Regulation: 0.2% maximum speed or less
- Overload Capacity: 120%, 60s of 30-minute rating (50% ED)
|
Model Number
CIMR-M5 _ 1____
|
Approx. Mass
lb (kg)
|
Dimensions |
|
Width
inch (mm)
|
Height
inch (mm)
|
Depth
inch (mm)
|
|
CIMR-M5123P7
|
11 (5)
|
3.94 (100)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-M5125P5
|
|
CIMR-M5127P5
|
|
CIMR-M512011
|
27 (12)
|
5.91 (150)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-M512015
|
|
CIMR-M512018
|
|
CIMR-M512022
|
|
CIMR-M512030
|
35 (16)
|
7.84 (200)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-M512037
|
57 (26)
|
11.76 (300)
|
13.78 (350)
|
12.60 (320)
|
1 A: For Stand alone drive, N: For NC system.
Back to Top
Standard 200V Series - Converter
- Power Supply: Three-phase, 200V (50/60Hz), 220V (50/60Hz), 230V (60Hz) Voltage Fluctuation: +10% to -15%, frequency fluctuation: ± 5%, voltage unbalanced between lines: 5% or less)
- Control Power Supply: Single-phase 200V (50/60Hz), 220V (50/60Hz), 230V (60Hz) (Voltage fluctuation: +10% to -15%, frequency fluctuation: ± 5%)
- Control Method: Power Regenerative Control (120° current conduction)
- Overload Capacity: 120% for 60s, 200% for 1s
|
Model Number
CIMR-MR5 _ 1____
|
Required Power Capacity
kVA
|
AC Reactor Code No.
(at Power Supply)
|
Approx. Mass
lb (kg)
|
Dimensions |
|
Width
inch (mm)
|
Height
inch (mm)
|
Depth
inch (mm)
|
|
CIMR-MR5123P7
|
7
|
X010057
|
11 (5)
|
3.94 (100)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-MR5125P5
|
9
|
X010058
|
|
CIMR-MR5127P5
|
12
|
X010059
|
|
CIMR-MR512011
|
19
|
X010060
|
27 (12)
|
5.91 (150)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-MR512015
|
24
|
X010061
|
|
CIMR-MR512018
|
30
|
X010062
|
|
CIMR-MR512022
|
36
|
X010063
|
|
CIMR-MR512030
|
48
|
X010064
|
35 (16)
|
7.84 (200)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-MR512037
|
60
|
X010120
|
57 (26)
|
11.76 (300)
|
13.78 (350)
|
12.60 (320)
|
1 A: For Stand alone drive, N: For NC system.
Back to Top
Standard 400V Series - Inverter
- Control Method: Sine Wave PWM inverter (Vector Control)
- Speed Control Range: 40r/min to maximum motor speed
- Speed Regulation: 0.2% maximum speed or less
- Overload Capacity: 120%, 60s of 30-minute rating
|
Model Number
CIMR-M5 _ 1____
|
Approx. Mass
lb (kg)
|
Dimensions |
|
Width
inch (mm)
|
Height
inch (mm)
|
Depth
inch (mm)
|
|
CIMR-M5145P52
|
11 (5)
|
3.94 (100)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-M5147P52
|
|
CIMR-M514011
|
27 (12)
|
5.91 (150)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-M514015
|
|
CIMR-M5140182
|
|
CIMR-M5140222
|
|
CIMR-M5140302
|
46 (21)
|
9.84 (250)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-M5140372
|
|
CIMR-M514045
|
1 A : For stand alone drive, N : For NC system
2 Under Development
Back to Top
Standard 400V Series - Converter
- Power Supply: Three-phase, 200V (50/60Hz), 220V (50/60Hz), 230V (60Hz) Voltage Fluctuation: +10% to -15%, frequency fluctuation: ± 5%, voltage unbalanced between lines: 5% or less)
- Control Power Supply: Single-phase 200V (50/60Hz), 220V (50/60Hz), 230V (60Hz) (Voltage fluctuation: +10% to -15%, frequency fluctuation: ± 5%)
- Control Method: Power Regenerative Control (120° current conduction)
- Overload Capacity: 120% for 60s, 200% for 1s
|
Model Number
CIMR-MR5 _ 1____
|
Required Power Capacity
kVA
|
AC Reactor Code No.
(at Power Supply)
|
Approx. Mass
lb (kg)
|
Dimensions
|
|
Width
inch (mm)
|
Height
inch (mm)
|
Depth
inch (mm)
|
|
CIMR-MR5145P52
|
9
|
X002501
|
11 (5)
|
3.94 (100)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-MR5147P52
|
12
|
X010099
|
|
CIMR-MR514011
|
19
|
X010100
|
27 (12)
|
5.91 (150)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-MR514015
|
24
|
X010101
|
|
CIMR-MR514018
|
30
|
X010102
|
|
CIMR-MR514022
|
36
|
X010103
|
|
CIMR-MR5140302
|
48
|
X010104
|
46 (21)
|
9.84 (250)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-MR5140372
|
60
|
X010105
|
|
CIMR-MR5140452
|
70
|
X010106
|
1 A : For stand alone drive, N : For NC system
2 Under Development
Back to Top