M5 Spindle Drive
Breadcrumb
Navigation Menu
M5 Spindle Drive
M5 Spindle Drive
M5 Spindle Drive - YAI

5 - 60 HP
The VS-626M5 is a highly reliable AC vector controlled inverter drive designed for controlling high speed, compact AC motors used in machine tool spindle drive applications. Vector controlled technology through the use of a digital signal processor and proprietary algorithms for speed, torque, and current control allows for minimum speed and torque variations during cutting. This impacts accuracy and surface finish of precision parts. 100% back-to-line power regeneration provides quick spindle deceleration times not limited by the ohmic value of externally mounted regeneration resistors. This allows for faster tool changes and increased machine productivity.
TemplateWeb
Models & Ratings
M5 Spindle Drive - Overview
200V Inverter | 200V Converter | 400V Inverter | 400V Converter
Standard 200V Series - Inverter
- Control Method: Sine Wave PWM inverter (Vector Control)
- Speed Control Range: 40r/min to maximum motor speed
- Speed Regulation: 0.2% maximum speed or less
- Overload Capacity: 120%, 60s of 30-minute rating (50% ED)
|
Model Number
CIMR-M5 _ 1____ |
Approx. Mass
lb (kg) |
Dimensions | ||
|---|---|---|---|---|
|
Width
inch (mm) |
Height
inch (mm) |
Depth
inch (mm) |
||
|
CIMR-M5123P7
|
11 (5)
|
3.94 (100)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-M5125P5
|
||||
|
CIMR-M5127P5
|
||||
|
CIMR-M512011
|
27 (12)
|
5.91 (150)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-M512015
|
||||
|
CIMR-M512018
|
||||
|
CIMR-M512022
|
||||
|
CIMR-M512030
|
35 (16)
|
7.84 (200)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-M512037
|
57 (26)
|
11.76 (300)
|
13.78 (350)
|
12.60 (320)
|
1 A: For Stand alone drive, N: For NC system.
Standard 200V Series - Converter
- Power Supply: Three-phase, 200V (50/60Hz), 220V (50/60Hz), 230V (60Hz) Voltage Fluctuation: +10% to -15%, frequency fluctuation: ± 5%, voltage unbalanced between lines: 5% or less)
- Control Power Supply: Single-phase 200V (50/60Hz), 220V (50/60Hz), 230V (60Hz) (Voltage fluctuation: +10% to -15%, frequency fluctuation: ± 5%)
- Control Method: Power Regenerative Control (120° current conduction)
- Overload Capacity: 120% for 60s, 200% for 1s
|
Model Number
CIMR-MR5 _ 1____ |
Required Power Capacity
kVA |
AC Reactor Code No.
(at Power Supply) |
Approx. Mass
lb (kg) |
Dimensions | ||
|---|---|---|---|---|---|---|
|
Width
inch (mm) |
Height
inch (mm) |
Depth
inch (mm) |
||||
|
CIMR-MR5123P7
|
7
|
X010057
|
11 (5)
|
3.94 (100)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-MR5125P5
|
9
|
X010058
|
||||
|
CIMR-MR5127P5
|
12
|
X010059
|
||||
|
CIMR-MR512011
|
19
|
X010060
|
27 (12)
|
5.91 (150)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-MR512015
|
24
|
X010061
|
||||
|
CIMR-MR512018
|
30
|
X010062
|
||||
|
CIMR-MR512022
|
36
|
X010063
|
||||
|
CIMR-MR512030
|
48
|
X010064
|
35 (16)
|
7.84 (200)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-MR512037
|
60
|
X010120
|
57 (26)
|
11.76 (300)
|
13.78 (350)
|
12.60 (320)
|
1 A: For Stand alone drive, N: For NC system.
Standard 400V Series - Inverter
- Control Method: Sine Wave PWM inverter (Vector Control)
- Speed Control Range: 40r/min to maximum motor speed
- Speed Regulation: 0.2% maximum speed or less
- Overload Capacity: 120%, 60s of 30-minute rating
|
Model Number
CIMR-M5 _ 1____ |
Approx. Mass
lb (kg) |
Dimensions | ||
|---|---|---|---|---|
|
Width
inch (mm) |
Height
inch (mm) |
Depth
inch (mm) |
||
|
CIMR-M5145P52
|
11 (5)
|
3.94 (100)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-M5147P52
|
||||
|
CIMR-M514011
|
27 (12)
|
5.91 (150)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-M514015
|
||||
|
CIMR-M5140182
|
||||
|
CIMR-M5140222
|
||||
|
CIMR-M5140302
|
46 (21)
|
9.84 (250)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-M5140372
|
||||
|
CIMR-M514045
|
||||
1 A : For stand alone drive, N : For NC system
2 Under Development
2 Under Development
Standard 400V Series - Converter
- Power Supply: Three-phase, 200V (50/60Hz), 220V (50/60Hz), 230V (60Hz) Voltage Fluctuation: +10% to -15%, frequency fluctuation: ± 5%, voltage unbalanced between lines: 5% or less)
- Control Power Supply: Single-phase 200V (50/60Hz), 220V (50/60Hz), 230V (60Hz) (Voltage fluctuation: +10% to -15%, frequency fluctuation: ± 5%)
- Control Method: Power Regenerative Control (120° current conduction)
- Overload Capacity: 120% for 60s, 200% for 1s
|
Model Number
CIMR-MR5 _ 1____ |
Required Power Capacity
kVA |
AC Reactor Code No.
(at Power Supply) |
Approx. Mass
lb (kg) |
Dimensions
|
||
|---|---|---|---|---|---|---|
|
Width
inch (mm) |
Height
inch (mm) |
Depth
inch (mm) |
||||
|
CIMR-MR5145P52
|
9
|
X002501
|
11 (5)
|
3.94 (100)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-MR5147P52
|
12
|
X010099
|
||||
|
CIMR-MR514011
|
19
|
X010100
|
27 (12)
|
5.91 (150)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-MR514015
|
24
|
X010101
|
||||
|
CIMR-MR514018
|
30
|
X010102
|
||||
|
CIMR-MR514022
|
36
|
X010103
|
||||
|
CIMR-MR5140302
|
48
|
X010104
|
46 (21)
|
9.84 (250)
|
13.78 (350)
|
12.60 (320)
|
|
CIMR-MR5140372
|
60
|
X010105
|
||||
|
CIMR-MR5140452
|
70
|
X010106
|
||||
1 A : For stand alone drive, N : For NC system
2 Under Development
2 Under Development
Node: dxpprd02:80

























