G5 Drive 600 Volt
Breadcrumb
Navigation Menu
G5 Drive 600 Volt
G5 Drive 600 Volt
G5 Drive 600 Volt - YAI
The G5 Drive 600 Volt is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 200HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines. For new installations or retrofits, the G5 Drive 600 Volt provides a single robust solution, regardless of your application.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
Why don't the page numbers in the parameter section of the instruction manual match the page numbers in the body of the manual? Posted Date: 06/11/2014
|
06/11/2014 | |
|
When dealing with harmonic noise, which is better-- an AC or a DC reactor? Posted Date: 06/20/2013
|
06/20/2013 | |
|
What is the current rating for the Run and Fault output contacts on a GPD 515/G5? Posted Date: 07/13/2004
|
07/13/2004 | |
|
What is required to start and stop the GPD515/G5 from the digital operator? Posted Date: 06/08/2007
|
06/08/2007 | |
|
What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? Posted Date: 10/27/2005
|
10/27/2005 | |
|
What are the differences between the set-up of a GPD515/G5 and a F7 drive on DeviceNet when using CM053 or CM056 option cards? Posted Date: 11/28/2005
|
11/28/2005 | |
|
What are some concerns when the motor cable is over 100 meters? Posted Date: 06/20/2013
|
06/20/2013 | |
|
UV -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
|
UV3 - Fault Code Description Posted Date: 06/20/2013
|
06/20/2013 | |
|
UV2 - Fault Code Description Posted Date: 06/20/2013
|
06/20/2013 | |
|
UV1 - Fault Code Description Posted Date: 06/20/2013
|
06/20/2013 | |
|
The GPD 515/G5 displays a parameter, but does not let me change it. Why? Posted Date: 07/13/2004
|
07/13/2004 | |
|
The GPD/515G5 instruction manual (TOE-S616-10.13) (pages 21-22) specifies that input fuses should be used on the installation of these drives.--Is fusing required or is a circuit breaker sufficient protection for the inverter?--If fusing is not required, what characteristics of MCCB should used be to protect the drive adequately? Posted Date: 06/08/2007
|
06/08/2007 | |
|
SVE -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
|
Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? Posted Date: 06/12/2014
|
06/12/2014 | |
|
SC - Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
|
RR -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
|
RH -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
|
PGO -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
|
PF - Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.

























