Navigation Menu

Drives  
Motion  

GA501 Drive

GA501 Drive

GA501 Drive - YAI

TemplateWeb

Enclosures

GA501 - Options

Enclosure Solutions | External Heat Sinks | Shield Clamp

Enclosure Solutions

Enclosure Solutions
Standard
Optional
Manual
IP20/Protected Chassis
For mounting inside of an enclosure with heatsink either internal or external. External heatsink mounting of this type provides UL Type 1 backside integrity and requires a separately sold kit.
X
 
 
External Heatsink
Allows drives to be mounted with the drive's heatsink external (UL Type 1 backside) to the enclosure.
 
X
TBD
Shield Clamp
When using shielded power cables, this options provides the ability to easily terminate the shield of the incoming power cable and outgoing motor cable.
 
X
TBD

Back to Top

External Heatsinks

240V, 1-Phase Input

Drive Model Number Part Number
GA51UB001ANA
ZPSA-GA50V1-1 
GA51UB002ANA
GA51UB004ANA
ZPSA-GA50V1-2
GA51UB006ANA
ZPSA-GA50V2-2
GA51UB010ANA
ZPSA-GA50V2-3
GA51UB012ANA
ZPSA-GA50V3-1
GA51UB018ANA
ZPSA-GA50V4-1

Back to Top

External Heatsinks

240V, 3-Phase Input

Drive Model Number Part Number
GA51U2001ANA
ZPSA-GA50V1-1 
GA51U2002ANA
GA51U2004ANA
ZPSA-GA50V1-2
GA51U2006ANA
ZPSA-GA50V1-3
GA51U2010ANA
ZPSA-GA50V2-3 
GA51U2012ANA
GA51U2021ANA
ZPSA-GA50V3-1
GA51U2030ABA
ZPSA-GA50V5-1
GA51U2042ABA
GA51U2056ABA
ZPSA-GA50V6-1 
GA51U2070ABA
ZPSA-GA50V7-1
GA51U2082ABA

Back to Top

External Heatsinks

480V, 3-Phase Input

Drive Model Number Part Number
GA51U4001ANA
ZPSA-GA50V2-1
GA51U4002ANA
ZPSA-GA50V2-2
GA51U4004ANA
GA51U4005ANA
ZPSA-GA50V2-3
GA51U4007ANA
GA51U4009ANA
GA51U4012ANA
ZPSA-GA50V3-1
GA51U4018ABA
ZPSA-GA50V5-1
GA51U4023ABA
GA51U4031ABA
ZPSA-GA50V6-1
GA51U4038ABA
GA51U4044ABA
 ZPSA-GA50V8-1
GA51U4060ABA

Back to Top

Shield Clamp

240V, 1-Phase Input

Drive Model Number Part Number
GA51UB001***
ZHZ-GA50V1
GA51UB002***
GA51UB004***
GA51UB006***
ZHZ-GA50V2
GA51UB010***
GA51UB012***
ZHZ-GA50V3
GA51UB018***
ZHZ-GA50V4

Back to Top

Shield Clamp

240V, 3-Phase Input

Drive Model Number Part Number
GA51U2001***
ZHZ-GA50V1
GA51U2002***
GA51U2004***
GA51U2006***
GA51U2010***
ZHZ-GA50V2
GA51U2012***
GA51U2021***
ZHZ-GA50V3
GA51U2030***
ZHZ-GA50V5
GA51U2042***
GA51U2056***
ZHZ-GA50V6
GA51U2070***
ZHZ-GA50V7
GA51U2082***

Back to Top

Shield Clamp

480V, 3-Phase Input

Drive Model Number Part Number
GA51U4001***
ZHZ-GA50V2
GA51U4002***
GA51U4004***
GA51U4005***
GA51U4007***
GA51U4009***
GA51U4012***
ZHZ-GA50V3
GA51U4018***
ZHZ-GA50V5
GA51U4023***
GA51U4031***
ZHZ-GA50V6
GA51U4038***
GA51U4044***
ZHZ-GA50V8
GA51U4060***

Back to Top