GA501 Drive
Breadcrumb
Navigation Menu
GA501 Drive
GA501 Drive
GA501 Drive - YAI

1/6 – 40 HP
The GA501 Industrial AC Microdrive with built-in Ethernet is engineered to easily handle nearly any application. Designed with sustainability, flexibility, and ease of use in mind, it simplifies even the most demanding tasks while delivering consistent, high-quality performance.
The GA501 includes built-in Ethernet communication, supporting EtherNet/IPâ„¢, Modbus TCP/IP, and PROFINET, enabling seamless network integration without additional option cards.
With intuitive interaction and world-class quality, the GA501 is the drive you can rely on for dependable, long-term operation.
TemplateWeb
FAQs
Showing 1 to 20 of 30 entries.
| Question | Posted Date | |
|---|---|---|
|
Why do Android mobile devices support a USB-On-the-Go (OTG) connection between DriveWizard Mobile and the Yaskawa drive, but Apple iOS devices do not? Posted Date: 06/19/2022
|
06/19/2022 | |
|
When using Bluetooth, can I rename the drive so that I can more easily identify it? Posted Date: 01/16/2020
|
01/16/2020 | |
|
What motors can the GA500 or GA501 operate? Posted Date: 09/30/2019
|
09/30/2019 | |
|
What is Yaskawa DriveCloud, and what products does it support? Posted Date: 06/19/2022
|
06/19/2022 | |
|
What is the SCCR of the GA500 or GA501? Posted Date: 09/30/2019
|
09/30/2019 | |
|
What is the maximum output frequency of the GA500 or GA501? Posted Date: 09/27/2019
|
09/27/2019 | |
|
What is the maximum connection distance of the Bluetooth keypad? Posted Date: 09/26/2019
|
09/26/2019 | |
|
What is the design life of the GA500 or GA501? Posted Date: 09/26/2019
|
09/26/2019 | |
|
What is DriveWizard Mobile, and what products does it support? Posted Date: 06/19/2022
|
06/19/2022 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
Is the GA500 or GA501 conformal coated? Posted Date: 09/30/2019
|
09/30/2019 | |
|
I have an existing DWEZ program that was written for V1000. Can I reuse the program on the GA500 or GA501? Posted Date: 09/27/2019
|
09/27/2019 | |
|
I am replacing my V1000 with a GA500 or a GA501. How can I convert the parameters quickly? Posted Date: 09/27/2019
|
09/27/2019 | |
|
How many monitors can I record with the data logger feature? Posted Date: 09/27/2019
|
09/27/2019 | |
|
How can I view the data that is recorded using the data logger function? Posted Date: 09/27/2019
|
09/27/2019 | |
|
How can I retrieve the data on the microSD card? Posted Date: 09/27/2019
|
09/27/2019 | |
|
How can I receive training on the GA500 or GA501? Posted Date: 09/30/2019
|
09/30/2019 | |
|
Do I need to cycle power when changing communication parameters? Posted Date: 09/30/2019
|
09/30/2019 | |
|
Do I need an adapter plate when replacing a V1000 with a GA500 or GA501? Posted Date: 09/27/2019
|
09/27/2019 | |
|
Does the GA500 or GA501 have DC input voltage capability? Posted Date: 09/30/2019
|
09/30/2019 | |
Showing 1 to 20 of 30 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.


























