Navigation Menu

Drives  
Motion  

GA501 Drive

GA501 Drive

GA501 Drive - YAI

TemplateWeb

Features

GA501 - Overview

Highlights

  • Embedded Dual Port Ethernet: EtherNet/IP™, PROFINET®, Modbus TCP/IP, EtherCAT® BACnet/IP®, MECHATROLINK-4
  • DIN rail standard through 7.5 HP
  • No power programming
  • Conformal coated (IEC 60721-3-3: 3C2, 3S2)
  • Current vector control, open loop
  • Induction motor (IM), permanent magnet motor (PM), or synchronous reluctance motor operation
  • Functional safety rated: SIL3 (IEC 62061), PLe (ISO 13849-1) Safe-Torque Off (STO)
  • Embedded 24 Vdc power supply
  • Maintenance monitors
  • Cooling fan replacement without tools
  • Optional LCD or Bluetooth keypad
  • Global certifications (CE, UL, cUL, TUV, RCM, CSA)
  • MTBF: 28 years
  • Short Circuit Current Rating (SCCR): 100 kA rms symmetrical
  • Common programming with all other Yaskawa drives
  • DriveWizard® Industrial software for parameter management and start-up
  • DriveWizard Mobile application for smartphones and tablets
  • Function Block Diagram (FBD) programming via DriveWorksEZ™

Note:
DriveWizard® and DriveWorksEZ® are registered trademarks of Yaskawa America, Inc.
EtherNet/IP™ is a registered trademark of ODVA, Inc.
BACnet is a trademark of American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE).
EtherCAT is a trademark of Beckhoff Automation GmbH.
MECHATROLINK is a trademark of MECHATROLINK Members Association.
PROFINET is a trademark of PROFIBUS Nutzerorganisation e.V.