GA501 Drive
Breadcrumb
Navigation Menu
GA501 Drive
GA501 Drive
GA501 Drive - YAI

1/6 – 40 HP
The GA501 Industrial AC Microdrive with built-in Ethernet is engineered to easily handle nearly any application. Designed with sustainability, flexibility, and ease of use in mind, it simplifies even the most demanding tasks while delivering consistent, high-quality performance.
The GA501 includes built-in Ethernet communication, supporting EtherNet/IP™, Modbus TCP/IP, and PROFINET, enabling seamless network integration without additional option cards.
With intuitive interaction and world-class quality, the GA501 is the drive you can rely on for dependable, long-term operation.
TemplateWeb
Specifications
GA501 - Overview
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 110% for 60 sec. (ND), 150% for 60 sec. (HD) |
| Output Frequency | 0~590 Hz |
| Control Methods | Open Loop Current Vector; Open Loop V/f |
| Motor Types | Induction Surface Permanent Magnet Interior Permanent Magnet Synchronous Reluctance |
| Protective Design | IP20/Protected Chassis |
| Ambient Operating Temperature | -10 to +50°C (IP20/Protected Chassis) up to +60°C with derate |
| Global Certification | UL, CE, RCM, RoHS 2.0, CSA B44.1, TUV, WEEE |
| Functional Safety | Safe Torque Off, SIL3 according to IEC 62061, PLe according to ISO 13849-1 |
| Standard I/O | (2) Multi-function digital inputs (24 VDC) (1) Multi-function analog input (0 +/- 10 VDC) (2) Safe Torque Off inputs (2) Multi-function relay outputs (Form C) |
| Network Communication | Embedded Dual-port compatibility with: EtherNet/IP™, PROFINET®, Modbus TCP/IP, EtherCAT® BACnet/IP®, MECHATROLINK-4 |
| Speed Control Range | 200:1 Open Loop Vector (IM Motors) 100:1 Open Loop Vector (PM Motors) |
| Speed Control Accuracy | ≤ 0.2%; Open Loop Vector |
| Speed Response | ≥ 20 Hz: Open Loop Vector (Induction Motors) ≥ 40 Hz: Open Loop Vector (PM Motors) |
| Function Block Diagrams | Up to 200 connections, 1ms program scan time |
Additional specifications can be in found within the GA501 Drive Technical Manual (Doc No.SIEPC7106174M) under the Specifications section.
Node: dxpprd02:80



























