Navigation Menu

Drives  
Motion  

GA501 Drive

GA501 Drive

GA501 Drive - YAI

TemplateWeb

Mechanical Drawings

GA501 - Drawings

240V, 1-Phase Input: IP20/Protected Chassis
240V, 3-Phase Input: IP20/Protected Chassis
480V, 3-Phase Input: IP20/Protected Chassis

240V, 1-Phase Input, IP20/Protected Chassis

Catalog Number
Normal Duty Output
Heavy Duty Output
Dimensions (in.)1
Weight
(lbs.)2
Drawing
(By Frame #)
HP
Amps
HP
Amps
H
W
D
2D 3D
GA51UB001ANA
1/6
1.2
1/6
0.8
5.04
2.68
3.56
1.3
GA51UB002ANA
1/4
1.9
1/4
1.6
GA51UB004ANA
3/4
3.5
1/2
3
5.22
2
GA51UB006ANA
1.5
6
1
5
4.27
5.98
3.5
GA51UB010ANA
3
9.6
2
8
6.63
GA51UB012ANA
3
12.2
3
11
5.53
6.99
5.1
GA51UB018ANA
NA
NA
5
17.6
6.69
7.56
7.1
  1. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


240V, 3-Phase Input, IP20/Protected Chassis

Catalog Number
Normal Duty Output
Heavy Duty Output
Dimensions (in.)1
Weight
(lbs.)2
Drawing
(By Frame #)
HP
Amps
HP
Amps
H
W
D
2D 3D
GA51U2001ANA
1/6
1.2
1/6
0.8
5.04
2.68
3.56
1.3
GA51U2002ANA
1/4
1.9
1/4
1.6
GA51U2004ANA
3/4
3.5
1/2
3
4.82
2.0
GA51U2006ANA
1.5
6
1
5
5.61
2.2
GA51U2010ANA
3
9.6
2
8
4.27
5.65
3.5
GA51U2012ANA
4
12.2
3
11
5.98
GA51U2021ANA
7.5
21
5
17.6
5.53
6.2
5.1
GA51U2030ABA
10
30
7.5
25
10.24
5.51
5.75
7.5
GA51U2042ABA
15
42
10
33
7.9
GA51U2056ABA
20
56
15
47
11.81
7.09
5.87
12.1
GA51U2070ABA
25
70
20
60
13.78
8.66
7.6
16.5
GA51U2082ABA
30
82
25
75
17.6
  1. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.
  2. This data represents the drive weight only, not shipping weight.

Back to Top


480V, 3-Phase Input, IP20/Protected Chassis

Catalog Number
Normal Duty Output
Heavy Duty Output
Dimensions (in.)1
Weight
(lbs.)2
Drawing
(By Frame #)
HP
Amps
HP
Amps
H
W
D
2D 3D
GA51U4001ANA
1/2
1.2
1/2
1.2
5.04
4.27
3.76
2
GA51U4002ANA
1
2.1
3/4
1.8
4.47 
2.2
GA51U4004ANA
2
4.1
2
3.4
5.98
3.5
GA51U4005ANA
3
5.4
3
4.8
6.63
GA51U4007ANA
4
7.1
3
5.6
GA51U4009ANA
5
8.9
4
7.3
GA51U4012ANA
7.5
11.9
5
9.2
5.53
6.2 
5.1
GA51U4018ABA
10
17.5
10
14.8
10.24
5.51
5.75
6.6
GA51U4023ABA
15
23.4
10
18
7.1
GA51U4031ABA
20
31
15
24
11.81
7.09
5.87
10.1
GA51U4038ABA
25
38
20
31
10.6
GA51U4044ABA
30
44
25
39
13.78
7.48
8.27
15.4
GA51U4060ABA
40
60
30
45
  1. Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.
  2. This data represents the drive weight only, not shipping weight.

Back to Top