SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-04C3C11, Rated Torque: 4Nm, Flange: C-Face, Non-load side A900-002-819 196KB 98KBRev Date:03/03/2010 |
196KB
98KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-10C3C11, Rated Torque: 10Nm, Flange: C-Face, Non-load side A900-002-820 196KB 118KBRev Date:06/13/2008 |
196KB
118KB |
06/13/2008 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-14C3C11, Rated Torque: 14Nm, Flange: C-Face, Non-load side A900-002-821 199KB 97KBRev Date:03/04/2010 |
199KB
97KB |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-08D3C11, Rated Torque: 8Nm, Flange: C-Face, Non-load side A900-002-885 101KB 196KBRev Date:03/04/2010 |
101KB
196KB |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-17D3C11, Rated Torque: 17Nm, Flange: C-Face, Non-load side A900-002-886 197KB 101KBRev Date:09/07/2009 |
197KB
101KB |
09/07/2009 | |