SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-2ZN3A11, Rated Torque: 200Nm, Flange: C-Face, load side ADP0311468 101KB 194KBRev Date:02/02/2004 |
101KB
194KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-16E3B11, Rated Torque: 16Nm, Flange: C-Face, Non-load side ADP0311715 172KB 120KBRev Date:05/26/2005 |
172KB
120KB |
05/26/2005 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-35E3B11, Rated Torque: 35Nm, Flange: C-Face, Non-load side ADP0311716 121KB 173KBRev Date:05/26/2005 |
121KB
173KB |
05/26/2005 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80N3A31, Rated Torque: 80Nm, 360mm Motor Diameter, Flange: C-Face, Non-load side ADP0312046 115KB 199KBRev Date:06/14/2004 |
115KB
199KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-45M3A31, Rated Torque: 45Nm, Flange: C-Face, Non-load side ADP0312167 231KB 116KBRev Date:06/14/2004 |
231KB
116KB |
06/14/2004 | |