SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-25D3C11, Rated Torque: 25Nm, Flange: C-Face, Non-load side A900-002-887 199KB 102KBRev Date:12/08/2009 |
199KB
102KB |
12/08/2009 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-02B3C41, Rated Torque: 2Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-888 217KB 101KBRev Date:03/03/2010 |
217KB
101KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-05B3C41, Rated Torque: 5Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-889 218KB 101KBRev Date:03/03/2010 |
218KB
101KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-07B3C41, Rated Torque: 7Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-891 101KB 207KBRev Date:03/03/2010 |
101KB
207KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-04C3C41, Rated Torque: 4Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-892 102KB 218KBRev Date:03/03/2010 |
102KB
218KB |
03/03/2010 | |