SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-10C3C41, Rated Torque: 10Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-893 218KB 121KBRev Date:06/13/2008 |
218KB
121KB |
06/13/2008 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-14C3C41, Rated Torque: 14Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-894 102KB 221KBRev Date:03/04/2010 |
102KB
221KB |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-08D3C41, Rated Torque: 8Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-895 105KB 219KBRev Date:03/04/2010 |
105KB
219KB |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-17D3C41, Rated Torque: 17Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-896 105KB 219KBRev Date:03/04/2010 |
105KB
219KB |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-25D3C41, Rated Torque: 25Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-897 132KB 220KBRev Date:09/25/2007 |
132KB
220KB |
09/25/2007 | |